norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers stainless steel with external and internal threads, inch
04232 inch

Cam levers stainless steel with external and internal threads,...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished.
Thrust washer, black.
Hinge pin, washer and screw, bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 inch Cam levers stainless steel with external and internal threads, inch 175 kB

Drawings (total overview)

Cam levers stainless steel with external and internal threads, inch

Cam levers, stainless steel, with internal thread, inch

More information

Drawings

Cam levers, stainless steel, with internal thread, inch

Item selection/filter

Order No.Surface finish
body
D

D1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder

Cam levers, stainless steel, with external thread, inch

More information

Drawings

Cam levers, stainless steel, with external thread, inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83