norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock, inch
03059 inch

Spring plungers with hex socket and POM thrust pin, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4305.
Thrust pin POM.
Spring stainless steel 1.4310.

Thread lock nylon.

Version:Bright.Note:The following are the equivalent inch spring plunger sizes with which the keys can be used.
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS

Drawings

Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock, inch
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03059-A110-322,42,31870,80,81,55170,120,0803040-905 7.74 €
03059-AJ1/4-282,72,52071126170,450,2203040-906 7.71 €
03059-A21/4-202,72,52071126170,450,2203040-906 7.71 €
03059-A35/16-183,532281,41,22,57291,050,3703040-908 8.67 €
03059-A43/8-16432291,41,638311,30,603040-910 9.99 €
03059-A51/2-13642810224104721,303040-912 14.43 €
03059-A65/8-117,5532142,52,55451003,9303040-916 22.71 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83