norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with slot and thrust pin, stainless steel, with thread lock, inch
03026 inch

Spring plungers with slot and thrust pin, stainless steel, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright.
Thrust pin hardened.
Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03026 inch Spring plungers with slot and thrust pin, stainless steel, with thread lock, inch 202 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, stainless steel, with thread lock, inch

Spring plungers with slot and thrust pin, standard spring force, with thread lock, inch

More information

Drawings

Spring plungers with slot and thrust pin, standard spring force, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
03026-AG8-361,81,5950,66200,180,12 4.23 €
03026-AE8-321,81,5950,66200,180,12 4.23 €
03026-A110-322,421260,86200,120,08 4.28 €
03026-AJ1/4-282,7214717200,440,21 4.46 €
03026-A21/4-202,7214717200,440,21 4.46 €
03026-A35/16-18421681,215301,10,38 5.62 €
03026-A43/8-164,52,51991,620351,360,62 6.42 €
03026-A51/2-1363,52210230552,111,41 10.19 €
03026-A65/8-118,54,524142,5451003,953,05 13.71 €

Spring plungers with slot and thrust pin, light spring force, with thread lock, inch

More information

Drawings

Spring plungers with slot and thrust pin, light spring force, with thread lock, inch

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
03026-1AG8-361,81,5950,6270,180,12 4.82 €
03026-1AE8-321,81,5950,63100,180,12 4.82 €
03026-1A110-322,421260,83100,120,08 4.91 €
03026-1AJ1/4-282,721471390,440,21 4.91 €
03026-1A21/4-202,7214714100,440,21 4.91 €
03026-1A35/16-18421681,27151,10,38 6.15 €
03026-1A43/8-164,52,51991,69161,360,62 6.93 €
03026-1A51/2-1363,52210214262,111,41 10.82 €
03026-1A65/8-118,54,524142,522503,953,05 15.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83