norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.
Version:Black oxidised. Ball hardened.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03000 inch Spring plungers with slot and ball, steel, inch 273 kB

Drawings (total overview)

Spring plungers with slot and ball, steel, inch

Spring plungers with slot and ball, standard spring force, inch

More information

Drawings

Spring plungers with slot and ball, standard spring force, inch

Item selection/filter

Order No.

DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03000-AD6-321,570,40,41,53 1.43 €
03000-AG8-362,590,80,6410 1.02 €
03000-AE8-322,590,80,6410 1.02 €
03000-A110-323120,90,8611 1.02 €
03000-AJ1/4-283,51411913 1.02 €
03000-A21/4-203,51411913 1.02 €
03000-A35/16-185161,51,21530 1.44 €
03000-A43/8-1661921,62040 1.51 €
03000-A51/2-138222,523055 2.32 €
03000-A65/8-1110243,52,565125 3.13 €

Spring plungers with slot and ball, strong spring force, inch

More information

Drawings

Spring plungers with slot and ball, strong spring force, inch

Item selection/filter

Order No.

DD1LHNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03000-2A110-323120,90,81930 1.18 €
03000-2AJ1/4-283,514112840 1.18 €
03000-2A21/4-203,514112840 1.18 €
03000-2A35/16-185161,51,24773 1.60 €
03000-2A43/8-1661921,666100 1.67 €
03000-2A51/2-138222,5266120 2.58 €
03000-2A65/8-1110243,52,590180 3.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83