norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.7225.
Stainless steel 1.4305.
Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°.
The are characterised by their wide adjustment range of 15 mm to 50 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27707 Levelling sets spherical washer 348 kB

Drawings

Levelling sets spherical washer

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
27707-1506high carbon steel6,6M6M15x125355015424036  59.17 €
27707-2006high carbon steel6,6M6M20x132436320426555,7  61.16 €
27707-2008high carbon steel9M8M20x132436320426548  61.16 €
27707-2010high carbon steel11M10M20x132436320426537,9  61.16 €
27707-2510high carbon steel11M10M30x1,5455479255212092,9  71.02 €
27707-2512high carbon steel13,5M12M30x1,5455479255212080,4  71.02 €
27707-2516high carbon steel17,5M16M30x1,5455479255212045,5  71.02 €
27707-3216high carbon steel17,5M16M40x1,558701023262,5210136  84.81 €
27707-3220high carbon steel22M20M40x1,558701023262,521090  84.81 €
27707-3224high carbon steel26M24M40x1,558701023262,521037  84.81 €
27707-4020high carbon steel22M20M50x1,570831234062,5330210  116.36 €
27707-4024high carbon steel26M24M50x1,570831234062,5330157  116.36 €
27707-4030high carbon steel33M30M50x1,570831234062,533053  116.36 €
27707-5024high carbon steel26M24M60x280941445073495322 153.85 €
27707-5030high carbon steel33M30M60x280941445073495218 153.85 €
27707-15061stainless steel6,6M6M15x1253550154227,124,14  76.91 €
27707-20061stainless steel6,6M6M20x1324363204243,436,56  80.86 €
27707-20081stainless steel9M8M20x1324363204243,430,86  80.86 €
27707-20101stainless steel11M10M20x1324363204243,423,41  80.86 €
27707-25101stainless steel11M10M30x1,545547925528464,01  92.69 €
27707-25121stainless steel13,5M12M30x1,545547925528454,82  92.69 €
27707-25161stainless steel17,5M16M30x1,545547925528428,9  92.69 €
27707-32161stainless steel17,5M16M40x1,558701023262,514892,9  132.14 €
27707-32201stainless steel22M20M40x1,558701023262,514859,08  132.14 €
27707-32241stainless steel26M24M40x1,558701023262,514820,3  132.14 €
27707-40201stainless steel22M20M50x1,570831234062,5225136,08  212.61 €
27707-40241stainless steel26M24M50x1,570831234062,522597,3  212.61 €
27707-40301stainless steel33M30M50x1,570831234062,522520,6  212.61 €
27707-50241stainless steel26M24M60x280941445073323195,3 286.78 €
27707-50301stainless steel33M30M60x280941445073323118,6 286.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83