norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Low height levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The advantage is the low overall height, which means that alignments can be carried out easily and precisely even with several support points. This permits precise and torsion-free alignment.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27702 Levelling sets low version 230 kB

Drawings

Levelling sets low version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
27702-0404high carbon steel4,5M4M15x12515194424036 33.73 €
27702-0405high carbon steel5,5M5M15x12515194424033,4 33.73 €
27702-0406high carbon steel6,6M6M15x12515194424030,7 33.73 €
27702-0506high carbon steel6,6M6M20x13218235426555,7 35.75 €
27702-0508high carbon steel9M8M20x13218235426548 35.75 €
27702-0510high carbon steel11M10M20x13218235426537,9 35.75 €
27702-0710high carbon steel11M10M30x1,545222975212092,9 36.59 €
27702-0712high carbon steel13,5M12M30x1,545222975212080,4 36.59 €
27702-0716high carbon steel17,5M16M30x1,545222975212045,5 36.59 €
27702-0916high carbon steel17,5M16M40x1,5582837962,5210136 40.50 €
27702-0920high carbon steel22M20M40x1,5582837962,521090 40.50 €
27702-0924high carbon steel26M24M40x1,5582837962,521037 40.50 €
27702-1020high carbon steel22M20M50x1,57033431062,5330210 64.09 €
27702-1024high carbon steel26M24M50x1,57033431062,5330157 64.09 €
27702-1030high carbon steel33M30M50x1,57033431062,533053 64.09 €
27702-04041stainless steel4,5M4M15x125151944227,124,14 40.50 €
27702-04051stainless steel5,5M5M15x125151944227,122,24 40.50 €
27702-04061stainless steel6,6M6M15x125151944227,120,26 40.50 €
27702-05061stainless steel6,6M6M20x132182354243,436,56 45.56 €
27702-05081stainless steel9M8M20x132182354243,430,86 45.56 €
27702-05101stainless steel11M10M20x132182354243,423,41 45.56 €
27702-07101stainless steel11M10M30x1,54522297528464,01 56.83 €
27702-07121stainless steel13,5M12M30x1,54522297528454,82 56.83 €
27702-07161stainless steel17,5M16M30x1,54522297528428,9 56.83 €
27702-09161stainless steel17,5M16M40x1,5582837962,514892,9 71.35 €
27702-09201stainless steel22M20M40x1,5582837962,514859,08 71.35 €
27702-09241stainless steel26M24M40x1,5582837962,514820,3 71.35 €
27702-10201stainless steel22M20M50x1,57033431062,5225136,08 101.72 €
27702-10241stainless steel26M24M50x1,57033431062,522597,3 101.72 €
27702-10301stainless steel33M30M50x1,57033431062,522520,6 101.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83