norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionVersion:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27706 Levelling sets spherical washer with locknut 268 kB

Drawings

Levelling sets spherical washer with locknut

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
27706-0406high carbon steel6,6M6M15x12527314424036  63.73 €
27706-0506high carbon steel6,6M6M20x13232375426555,7  65.31 €
27706-0508high carbon steel9M8M20x13232375426548  65.31 €
27706-0510high carbon steel11M10M20x13232375426537,9  65.31 €
27706-0710high carbon steel11M10M30x1,545414875212092,9  71.75 €
27706-0712high carbon steel13,5M12M30x1,545414875212080,4  71.75 €
27706-0716high carbon steel17,5M16M30x1,545414875212045,5  71.75 €
27706-0916high carbon steel17,5M16M40x1,5585362962,5210136  98.24 €
27706-0920high carbon steel22M20M40x1,5585362962,521090  98.24 €
27706-0924high carbon steel26M24M40x1,5585362962,521037  98.24 €
27706-1020high carbon steel22M20M50x1,57061711062,5330210  129.31 €
27706-1024high carbon steel26M24M50x1,57061711062,5330157  129.31 €
27706-1030high carbon steel33M30M50x1,57061711062,533053  129.31 €
27706-1224high carbon steel26M24M60x28067791273495322 157.44 €
27706-1230high carbon steel33M30M60x28067791273495218 157.44 €
27706-04061stainless steel6,6M6M15x125273144227,124,14  87.70 €
27706-05061stainless steel6,6M6M20x132323754243,436,56  90.80 €
27706-05081stainless steel9M8M20x132323754243,430,86  90.80 €
27706-05101stainless steel11M10M20x132323754243,423,41  90.80 €
27706-07101stainless steel11M10M30x1,54541487528464,01  98.80 €
27706-07121stainless steel13,5M12M30x1,54541487528454,82  98.80 €
27706-07161stainless steel17,5M16M30x1,54541487528428,9  98.80 €
27706-09161stainless steel17,5M16M40x1,5585362962,514892,9  155.33 €
27706-09201stainless steel22M20M40x1,5585362962,514859,08  155.33 €
27706-09241stainless steel26M24M40x1,5585362962,514820,3  155.33 €
27706-10201stainless steel22M20M50x1,57061711062,5225136,08  231.05 €
27706-10241stainless steel26M24M50x1,57061711062,522597,3  231.05 €
27706-10301stainless steel33M30M50x1,57061711062,522520,6  231.05 €
27706-12241stainless steel26M24M60x28067791273323195,3 261.87 €
27706-12301stainless steel33M30M60x28067791273323118,6 261.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83