norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing washer, shaft washer and rolling elements, bearing steel.
Cage, steel.
Note:Axial ball bearings accept high axial loads from one direction but may not be loaded radially.
The bearings are separable. This means the bearing parts can be fitted independently of each other.

The main dimensions of the axial ball bearing conform to ISO 104 and DIN 711. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range:-30 °C to +150 °C.On request:Other dimensions and versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23830 Axial ball bearing FAG single direction 490 kB

Drawings

Axial ball bearing FAG single direction

Item selection/filter

Order No.AbbreviationDD1D2TR min.Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23830-010024095110010241190,3100001400013000 22.99 €
23830-012026095110112261390,3104001530013000 23.08 €
23830-0120281151201122814110,6132001900010000 28.66 €
23830-015028095110215281690,3106001660012000 23.15 €
23830-0150321251202153217120,616600250009000 28.82 €
23830-017030095110317301890,3114001960011000 23.35 €
23830-0170351251203173519120,617300275008500 29.18 €
23830-0200351051104203521100,315000265009500 23.44 €
23830-0200401451204204022140,622400375007500 30.65 €
23830-0250421151105254226110,618000355009000 25.52 €
23830-0250471551205254727150,628000500006700 34.12 €
23830-0300471151106304732110,619000400008000 27.37 €
23830-0300521651206305232160,625000465006300 38.59 €
23830-0350521251107355237120,620000465007500 29.10 €
23830-035062185120735623718135500670005300 47.59 €
23830-0400601351108406042130,627000630006300 35.21 €
23830-040068195120840684219146500980004800 53.48 €
23830-0450651451109456547140,628000695006000 40.08 €
23830-045073205120945734720139000800004800 59.02 €
23830-0500701451110507052140,629000750005600 43.50 €
23830-0500782251210507852221500001060004300 65.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83