norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version:2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
Note:Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.

The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range:-30 °C to +110 °COn request:Open deep groove ball bearing.
Other dimensions and versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23800 Deep groove ball bearing FAG single row 430 kB

Drawings

Deep groove ball bearing FAG single row

Item selection/filter

Order No.AbbreviationFormDD1BR min.Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23800-100301004623-2Z2Z31040,1564022045000 7.13 €
23800-100401305624-2Z2Z41350,2129049038000 6.49 €
23800-100501605625-2Z2Z51650,3132044036000 6.52 €
23800-200501605625-2RSR2RSR51650,3132044024000 6.58 €
23800-100601906626-2Z2Z61960,32600110032000 6.58 €
23800-200601906626-2RSR2RSR61960,32600110022000 6.65 €
23800-100701906607-2Z2Z71960,32600110032000 5.85 €
23800-200701906607-2RSR2RSR71960,32600110022000 6.58 €
23800-100702207627-2Z2Z72270,33250137030000 6.65 €
23800-200702207627-2RSR2RSR72270,33250137020000 6.70 €
23800-100802207608-2Z2Z82270,33250137030000 5.82 €
23800-200802207608-2RSR2RSR82270,33250137020000 6.52 €
23800-100902407609-2Z2Z92470,33650163030000 5.96 €
23800-200902407609-2RSR2RSR92470,33650163020000 6.65 €
23800-100902608629-2Z2Z92680,34550196028000 6.80 €
23800-200902608629-2RSR2RSR92680,34550196019000 6.90 €
23800-10100190561800-2Z2Z101950,3145059036000 24.15 €
23800-20100190561800-2RSR2RSR101950,3145059018000 24.15 €
23800-1010026086000-2Z2Z102680,34550196028000 5.58 €
23800-2010026086000-2RSR2RSR102680,34550196019000 7.54 €
23800-1010030096200-2Z2Z103090,66000260026000 4.98 €
23800-2010030096200-2RSR2RSR103090,66000260017000 5.65 €
23800-1010035116300-2Z2Z1035110,68150345022000 7.83 €
23800-2010035116300-2RSR2RSR1035110,68150345015000 8.02 €
23800-10120210561801-2Z2Z122150,3152067032000 24.37 €
23800-20120210561801-2RSR2RSR122150,3152067018000 24.37 €
23800-1012028086001-2Z2Z122880,35100236026000 6.08 €
23800-2012028086001-2RSR2RSR122880,35100236018000 6.88 €
23800-1012032106201-2Z2Z1232100,66950310024000 5.23 €
23800-2012032106201-2RSR2RSR1232100,66950310016000 5.89 €
23800-1012037126301-2Z2Z12371219650415020000 8.11 €
23800-2012037126301-2RSR2RSR12371219650415013000 8.81 €
23800-10150240561802-2Z2Z152450,3165080028000 24.58 €
23800-20150240561802-2RSR2RSR152450,3165080016000 24.58 €
23800-1015032096002-2Z2Z153290,35600285024000 6.65 €
23800-2015032096002-2RSR2RSR153290,35600285016000 7.26 €
23800-1015035116202-2Z2Z1535110,67800375020000 5.58 €
23800-2015035116202-2RSR2RSR1535110,67800375014000 6.29 €
23800-1015042136302-2Z2Z154213111400540018000 9.09 €
23800-2015042136302-2RSR2RSR154213111400540012000 10.01 €
23800-1017035106003-2Z2Z1735100,36000325022000 7.07 €
23800-2017035106003-2RSR2RSR1735100,36000325014000 7.67 €
23800-1017040126203-2Z2Z1740120,69500475018000 6.36 €
23800-2017040126203-2RSR2RSR1740120,69500475012000 6.65 €
23800-1017047146303-2Z2Z174714113400655016000 10.55 €
23800-2017047146303-2RSR2RSR174714113400655011000 11.28 €
23800-1020042126004-2Z2Z2042120,69300500017000 7.76 €
23800-2020042126004-2RSR2RSR2042120,69300500012000 8.02 €
23800-1020047146204-2Z2Z204714112700655015000 7.60 €
23800-2020047146204-2RSR2RSR204714112700655010000 8.67 €
23800-1020052156304-2Z2Z2052151,116000780014000 11.57 €
23800-2020052156304-2RSR2RSR2052151,11600078009500 11.99 €
23800-1025047126005-2Z2Z2547120,610000585015000 8.90 €
23800-2025047126005-2RSR2RSR2547120,610000585010000 9.50 €
23800-1025052156205-2Z2Z255215114000780014000 8.97 €
23800-2025052156205-2RSR2RSR25521511400078009000 10.14 €
23800-1025062176305-2Z2Z2562171,1224001140011000 14.50 €
23800-2025062176305-2RSR2RSR2562171,122400114007500 16.38 €
23800-1030055136006-2Z2Z305513112700800013000 10.28 €
23800-2030055136006-2RSR2RSR30551311270080008500 11.64 €
23800-1030062166206-2Z2Z3062161193001120011000 11.96 €
23800-2030062166206-2RSR2RSR306216119300112007500 13.04 €
23800-1030072196306-2Z2Z3072191,129000163009500 19.57 €
23800-2030072196306-2RSR2RSR3072191,129000163006300 22.07 €
23800-1035062146007-2Z2Z3562141160001020011000 12.80 €
23800-2035062146007-2RSR2RSR356214116000102007500 14.42 €
23800-1035072176207-2Z2Z3572171,122500153009500 17.26 €
23800-2035072176207-2RSR2RSR3572171,122500153006300 18.23 €
23800-1035080216307-2Z2Z3580211,533500190008500 26.29 €
23800-2035080216307-2RSR2RSR3580211,533500190005600 29.74 €
23800-1040068156008-2Z2Z4068151166001160010000 17.07 €
23800-2040068156008-2RSR2RSR406815116600116006700 18.03 €
23800-1040080186208-2Z2Z4080181,129000180008500 20.88 €
23800-2040080186208-2RSR2RSR4080181,129000180005600 23.60 €
23800-1040090236308-2Z2Z4090231,542500250007500 37.11 €
23800-2040090236308-2RSR2RSR4090231,542500250005000 42.08 €
23800-1045075166009-2Z2Z457516120000143009000 22.11 €
23800-2045075166009-2RSR2RSR457516120000143006000 23.53 €
23800-1045085196209-2Z2Z4585191,131000204008000 25.65 €
23800-2045085196209-2RSR2RSR4585191,131000204005300 28.78 €
23800-1045100256309-2Z2Z45100251,553000315006700 46.87 €
23800-2045100256309-2RSR2RSR45100251,553000315004500 53.04 €
23800-1050080166010-2Z2Z508016120800156008500 25.71 €
23800-2050080166010-2RSR2RSR508016120800156005600 27.30 €
23800-1050090206210-2Z2Z5090201,136500240007500 31.12 €
23800-2050090206210-2RSR2RSR5090201,136500240004800 35.21 €
23800-1050110276310-2Z2Z5011027262000380006000 62.35 €
23800-2050110276310-2RSR2RSR5011027262000380004000 68.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83