norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4125.

Version:Bright.Note:Sealed both sides with non-contact seals.
Used in food and pharmaceutical industries and special machine construction.
Good corrosion resistance.
On request:Without sealing washer.
Without ball cage.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23800-01 Deep groove ball bearings stainless steel, DIN 626 185 kB

Drawings

Deep groove ball bearings, stainless steel

Item selection/filter

Order No.

BDD1Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23800-01-10080220778223320138026000 2.73 €
23800-01-101002608810264580198022000 3.74 €
23800-01-101202808812285100238020000 4.00 €
23800-01-101503209915325580285019000 5.16 €
23800-01-1017035101017356000325017000 6.03 €
23800-01-1020042121220429380502016000 8.52 €
23800-01-10250471212254710000585012000 9.46 €
23800-01-10300551313305513200830011000 13.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83