norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Base material, steel.
Intermediate layer sintered bronze.
Bearing surface PTFE.
Version:Steel tin-plated.Note:Maintenance-free rolled composite steel plain bearings particularly suitable for dry running. Also highly suitable for lubricated applications (oil lubrication). Very low wear and friction, no stick-slip effect. Suitable for rotary and oscillating movements, high chemical resistance, low water absorption.Technical data:Static load: max. 250 N/mm²
Dynamic load: max. 140 N/mm²
Friction coefficient, dry: 0.03 to 0.20
Sliding speed, dry: max. 2 m/s
Sliding speed, oil lubricated: max. 5 m/s
Thermal conductivity: 42 W(m*K)-1
Thermal expansion coefficient: 11*10-6 K-1
Temperature range: -195°C to +280°C
Assembly:The use of a suitable press mandrel is recommended to avoid damaging the bearing surface. The butt joint must be opposite the load zone. The bearing has an interference fit after installation. Gluing is possible but not required.Tolerances:Housing:
Recommended tolerance H7.
Surface finish Ra 0.8 to 1.6.
Chamfer (press-in side 0.8 to 1.2 x 15°).

Shaft:
Recommended tolerance h8 to f7. For applications at a low speed and small loads drawn shafts with h9 can also be used.
Shaft surface Ra 0.4 to 0.8 (preferably ground shafts) for drawn shafts Ra 1.6 to 3.2.
Drawing reference:
1) Butt joint
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23730 Plain bearings cylindrical 220 kB

Drawings

Plain bearings cylindrical

Item selection/filter

Order No.

D

D1LCADAcc.PriceOrder
23730-0030040434,54 0.38 €
23730-0030040534,55 0.38 €
23730-0030040634,56 0.38 €
23730-0040050445,54 0.38 €
23730-0040050645,56 0.38 €
23730-0040050845,58 0.38 €
23730-00500705575 0.38 €
23730-00500708578 0.38 €
23730-00600805685 0.38 €
23730-00600806686 0.43 €
23730-006008106810 0.44 €
23730-007009107910 0.45 €
23730-008010068106 0.43 €
23730-008010088108 0.43 €
23730-0080101081010 0.43 €
23730-0100120610126 0.38 €
23730-0100120810128 0.44 €
23730-01001210101210 0.47 €
23730-01001212101212 0.47 €
23730-01001215101215 0.56 €
23730-01001220101220 0.66 €
23730-0120140612146 0.47 €
23730-0120140812148 0.48 €
23730-01201410121410 0.54 €
23730-01201412121412 0.56 €
23730-01201415121415 0.66 €
23730-01201420121420 0.85 €
23730-01401610141610 0.59 €
23730-01401620141620 0.94 €
23730-01501710151710 0.66 €
23730-01501712151712 0.68 €
23730-01501715151715 0.69 €
23730-01501720151720 0.99 €
23730-01601810161810 0.68 €
23730-01601815161815 0.83 €
23730-01601820161820 0.95 €
23730-01601825161825 1.21 €
23730-01802020182020 1.10 €
23730-02002310202310 0.77 €
23730-02002312202312 0.92 €
23730-02002315202315 1.20 €
23730-02002320202320 1.27 €
23730-02002330202330 1.69 €
23730-02202520222520 1.38 €
23730-02402725242725 1.96 €
23730-02502815252815 1.16 €
23730-02502820252820 1.60 €
23730-02502825252825 1.78 €
23730-02502830252830 1.98 €
23730-02502840252840 3.00 €
23730-02602915263015 1.43 €
23730-02602920263020 2.02 €
23730-02602930263030 2.91 €
23730-02803220283220 1.98 €
23730-02803225283225 2.17 €
23730-03003412303412 1.46 €
23730-03003415303415 1.63 €
23730-03003420303420 1.64 €
23730-03003430303430 2.69 €
23730-03003435303435 2.73 €
23730-03203620323620 2.01 €
23730-03203625323625 2.10 €
23730-03503920353920 2.10 €
23730-03503940353940 3.15 €
23730-03804225384225 2.74 €
23730-04004420404420 2.23 €
23730-04004430404430 3.02 €
23730-04004450404450 4.75 €
23730-05005530505530 4.40 €
23730-05005550505550 6.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83