norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Guide bushes DIN 9834 / ISO 9448, bronze, maintenance-free with collar
23681

Guide bushes DIN 9834 / ISO 9448, bronze, maintenance-free with...

go back

Item description/product images

DescriptionMaterial:Bronze with graphite inserts.Version:Self-lubricating.
Hardness 190-220 HB.
Note:The guide bushes are radially and axially applicable.
The bearing elements are maintenance-free and wear-resistant.
The graphite inserts provide life-long lubrication.

Preferably for travel speeds < 0.5 m/s. (Additional lubrication is recommended for extreme loading with a higher travel speeds).
Technical data:

Material properties:
Base alloy: CuZn25Al6FeMn3
Density: 8.0 g/cm3
Tensile strength Rm: 750 N/mm2
Yield point: 450 N/mm2
Ductile fracture A5: 5-8%
Friction coefficient: 0.05 - 0.12
Maximum speed: 15 m/min
Thermal conductivity: 50 W/m x k
Thermal expansion coefficient: 18 x 10-6
Electrical conductivity: 7-8 m/(Ω x mm2)
Solid lubricant content: 25-30 %

Temperature range:Temporary temperature peaks up to ca. 200°C.Accessory:Retaining clips.23682.Tolerances:The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23681 Guide bushes DIN 9834 / ISO 9448, bronze, maintenance-free with collar 315 kB

Drawings

Guide bushes DIN 9834 / ISO 9448, bronze, maintenance-free with collar

Item selection/filter

Order No.D

D1D2D3LL1L2L3RCADAcc.PriceOrder
23681-0240320400024323240406,3383 36.37 €
23681-0250320320025323240326,3483 29.01 €
23681-0250320401025323240406,33103 25.88 €
23681-0250320400025323240406,3483 25.88 €
23681-0320400501232404050506,34123 23.89 €
23681-0400500631540505063636,35153 25.16 €
23681-0500630711750636371716,36,3155 39.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83