norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bronze with graphite inserts.Version:Self-lubricating.
Hardness 190-220 HB.
Note:The guide bushes are radially and axially applicable.
The bearing elements are maintenance-free and wear-resistant.
The graphite inserts provide life-long lubrication.

Preferably for travel speeds < 0.5 m/s. (Additional lubrication is recommended for extreme loading with a higher travel speeds).
Technical data:

Material properties:
Base alloy: CuZn25Al6FeMn3
Density: 8.0 g/cm3
Tensile strength Rm: 750 N/mm2
Yield point: 450 N/mm2
Ductile fracture A5: 5-8%
Friction coefficient: 0.05 - 0.12
Maximum speed: 15 m/min
Thermal conductivity: 50 W/m x k
Thermal expansion coefficient: 18 x 10-6
Electrical conductivity: 7-8 m/(Ω x mm2)
Solid lubricant content: 25-30 %

Temperature range:Temporary temperature peaks up to ca. 200°C.Tolerances:The bore for the bearings should correspond to ISO tolerance H7.

The tolerance h6 to h7 is recommended for the shaft.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23680 Guide bushes bronze, maintenance-free 345 kB
 Guide columns and guide pins 1,3 MB

Drawings

Guide bushes bronze, maintenance-free

Overview of items (compressed)

Item selection/filter
Order No.D

D1LL1RCADAcc.PriceOrder
23680-0080110148111411 13.21 €
23680-0080110158111511 13.21 €
23680-008012008812811 13.21 €
23680-0080120108121011 13.21 €
23680-0080120128121211 13.21 €
23680-0080120158121511 13.21 €
23680-0100140081014811 13.21 €
23680-01001401010141011 13.21 €
23680-01001401210141211 13.21 €
23680-01001401510141511 13.21 €
23680-01001402010142011 13.21 €
23680-01001501010151011 13.21 €
23680-01201601012161021 13.21 €
23680-01201601212161221 13.21 €
23680-01201602012162021 17.19 €
23680-01201801012181021 13.21 €
23680-01201801212181221 13.21 €
23680-01201801512181521 13.21 €
23680-01201801612181621 13.93 €
23680-01201802012182021 16.57 €
23680-01201802512182521 16.13 €
23680-01201803012183021 19.32 €
23680-01301901013191021 13.21 €
23680-01301901613191621 14.46 €
23680-01301902013192021 18.70 €
23680-01402001014201021 13.21 €
23680-01402001214201221 14.10 €
23680-01402001514201521 14.46 €
23680-01402002014202021 13.21 €
23680-01402002514202521 13.21 €
23680-01402003014203021 14.79 €
23680-01502101015211021 13.21 €
23680-01502101215211221 13.21 €
23680-01502101515211521 15.00 €
23680-01502102015212021 15.43 €
23680-01502102515212521 19.32 €
23680-01502103015213021 20.85 €
23680-01602001616201621 14.56 €
23680-01602002016202021 16.66 €
23680-01602002516202521 20.59 €
23680-01602002816202821 22.18 €
23680-01602201016221021 13.21 €
23680-01602201216221221 13.21 €
23680-01602201516221521 15.77 €
23680-01602201616221621 13.21 €
23680-01602202016222021 16.32 €
23680-01602202516222521 20.39 €
23680-01602203016223021 22.03 €
23680-01602203516223521 18.45 €
23680-01602204016224021 21.02 €
23680-01802401218241221 13.21 €
23680-01802401518241521 13.50 €
23680-01802401618241621 14.46 €
23680-01802401818241821 18.26 €
23680-01802402018242021 18.00 €
23680-01802402518242521 20.27 €
23680-01802403018243021 17.47 €
23680-01802403518243521 20.93 €
23680-01802404018244021 20.91 €
23680-01902601519261521 18.80 €
23680-01902602019262021 18.80 €
23680-02002601520261531 19.46 €
23680-02002602020262031 20.41 €
23680-02002602520262531 20.73 €
23680-02002603020263031 22.18 €
23680-02002801020281021 13.29 €
23680-02002801220281221 13.85 €
23680-02002801520281521 19.87 €
23680-02002801620281621 18.45 €
23680-02002802020282021 17.74 €
23680-02002802520282521 22.16 €
23680-02002803020283021 23.94 €
23680-02002803520283521 20.13 €
23680-02002804020284021 23.06 €
23680-02002805020285021 28.81 €
23680-02003001620301621 16.57 €
23680-02003002020302021 20.73 €
23680-02003002520302521 25.98 €
23680-02003003020303021 28.03 €
23680-02003003520303521 26.25 €
23680-02003004020304021 29.97 €
23680-02203201222321232 19.87 €
23680-02203201522321532 14.01 €
23680-02203202022322032 25.69 €
23680-02203202522322532 28.16 €
23680-02503002025302032 19.87 €
23680-02503301225331232 13.50 €
23680-02503301625331632 13.21 €
23680-02503302025332032 16.05 €
23680-02503302525332532 14.01 €
23680-02503303025333032 16.86 €
23680-02503303525333532 18.70 €
23680-02503304025334032 21.46 €
23680-02503305025335032 26.78 €
23680-02503306025336032 33.79 €
23680-02503501225351232 13.21 €
23680-02503501625351632 16.57 €
23680-02503502025352032 14.56 €
23680-02503502525352532 18.19 €
23680-02503503025353032 20.73 €
23680-02503503525353532 24.20 €
23680-02503504025354032 27.67 €
23680-02503505025355032 33.25 €
23680-02503506025356032 36.26 €
23680-03003801530381532 15.08 €
23680-03003802030382032 13.21 €
23680-03003802530382532 16.49 €
23680-03003803030383032 18.80 €
23680-03003803530383532 22.00 €
23680-03003804030384032 25.10 €
23680-03003804530384532 31.89 €
23680-03003805030385032 31.38 €
23680-03003806030386032 32.57 €
23680-03004002030402032 16.93 €
23680-03004002530402532 20.22 €
23680-03004003030403032 24.20 €
23680-03004003530403532 28.29 €
23680-03004004030404032 32.26 €
23680-03004005030405032 38.76 €
23680-03004006030406032 41.92 €
23680-03004504030454032 47.79 €
23680-03104003031403032 23.06 €
23680-03104004031404032 29.72 €
23680-03204203032423032 26.86 €
23680-03204204032424032 34.66 €
23680-03504402535442532 21.46 €
23680-03504403535443532 29.53 €
23680-03504404035444032 31.66 €
23680-03504405035445032 40.07 €
23680-03504406035446032 51.50 €
23680-03504502035452032 18.45 €
23680-03504502535452532 23.06 €
23680-03504503035453032 27.67 €
23680-03504503535453532 29.06 €
23680-03504504035454032 31.92 €
23680-03504504535454532 39.91 €
23680-03504505035455032 39.91 €
23680-03504506035456032 46.37 €
23680-035045100354510032 58.28 €
23680-03804803038483032 20.17 €
23680-03804804038484032 26.60 €
23680-04005002040502032 13.85 €
23680-04005002540502532 17.32 €
23680-04005003040503032 20.73 €
23680-04005003540503532 23.22 €
23680-04005004040504032 26.60 €
23680-04005005040505032 32.21 €
23680-04005006040506032 38.61 €
23680-04005008040508032 49.83 €
23680-04005502540552532 27.55 €
23680-04005503040553032 30.56 €
23680-04005503540553532 37.54 €
23680-04005504040554032 40.78 €
23680-04005505040555032 45.86 €
23680-04005506040556032 53.26 €
23680-04505503045553032 22.16 €
23680-04505503545553532 25.83 €
23680-04505504045554032 29.57 €
23680-04505505045555032 35.77 €
23680-04505506045556032 42.92 €
23680-045055110455511032 69.39 €
23680-04505603045563032 25.44 €
23680-04505603545563532 29.68 €
23680-04505604045564032 33.04 €
23680-04505605045565032 40.09 €
23680-04505606045566032 48.35 €
23680-04506003045603032 33.82 €
23680-04506004045604032 45.05 €
23680-04506005045605032 51.47 €
23680-04506006045606032 63.42 €
23680-04506007045607032 71.44 €
23680-04506008045608032 81.48 €
23680-05006003050603032 24.36 €
23680-05006003550603532 28.43 €
23680-05006004050604032 31.45 €
23680-05006005050605032 39.02 €
23680-05006006050606032 47.23 €
23680-05006007050607032 53.30 €
23680-05006008050608032 60.94 €
23680-05006203050623032 29.79 €
23680-05006203550623532 33.64 €
23680-05006204050624032 38.49 €
23680-05006205050625032 48.07 €
23680-05006206050626032 55.81 €
23680-05006207050627032 58.64 €
23680-05006208050628032 75.13 €
23680-05006503050653032 37.01 €
23680-05006504050654032 49.36 €
23680-05006505050655032 59.71 €
23680-05006506050656032 64.48 €
23680-05006507050657032 71.09 €
23680-05006508050658032 81.20 €
23680-050065100506510032 102.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83