norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-lip seal both ends. In comparison to standard linear ball bearings, these bearing have twice the load rating or eight times longer working life. The self-aligning function means that housing bore misalignments or bent shafts can be compensated for, the load distribution optimised and uniform load on all balls over the entire bearing length assured. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C to +80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21515 Linear ball bearings self-aligning, high load rating 200 kB

Drawings (total overview)

Linear ball bearings self-aligning, high load rating

Linear ball bearings with angle error adjustment, high basic load rating, closed

More information

Drawings

Linear ball bearings with angle error adjustment, high basic load rating, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21515-1602closed162624,93624,61,322002400 45.54 €
21515-2002closed203230,34531,21,640004400 52.56 €
21515-2502closed254037,55843,71,8567007300 66.78 €
21515-3002closed304744,56851,71,8583009100 78.67 €
21515-4002closed4062598060,32,151370015000 112.10 €

Linear ball bearings with angle error adjustment, high basic load rating, open

More information

Drawings

Linear ball bearings with angle error adjustment, high basic load rating, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21515-1612open162624,9070°3624,61,39,422002400 52.82 €
21515-2012open203230,3060°4531,21,610,240004400 59.50 €
21515-2512open254037,51,560°5843,71,8514,467007300 76.82 €
21515-3012open304744,5255°6851,71,8513,983009100 90.51 €
21515-4012open4062591,560°8060,32,1518,21370015000 119.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83