norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.

Note:Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.

Recommended tolerances:
Shaft: h6
Housing: H6

The specified load ratings apply for hardened and ground shafts.
Temperature range:-40 °C to +60 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21511 Miniature linear ball bearing 236 kB

Drawings

Miniature linear ball bearing

Item selection/filter

Order No.D

D1LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21511-0307023710--2627 43.65 €
21511-0408024812--4450 37.63 €
21511-05100251015--7284 36.42 €
21511-06120261219--114132 34.63 €
21511-08150281524231,1167204 33.11 €
21511-101702101726251,1186234 37.63 €
21511-12190212192826,41,3202257 43.65 €
21511-12220212223222,61,3310352 49.36 €
21511-16260216263624,61,3372440 60.50 €
21511-20320220324531,21,6591689 68.31 €
21511-25400225405843,71,8511621332 78.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83