norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seals should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21505 Linear ball bearings with steel cage 205 kB

Drawings (total overview)

Linear ball bearings with steel cage

Linear ball bearings with steel cage, closed

More information

Drawings

Linear ball bearings with steel cage, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21505-1202closed12222132 -0,222,9 -0,21,3420714 29.75 €
21505-1602closed162624,936 -0,224,9 -0,21,36861092 35.55 €
21505-2002closed203230,345 -0,231,5 -0,21,69241610 43.10 €
21505-2502closed254037,558 -0,344,1 -0,31,8514702590 57.70 €
21505-3002closed304744,568 -0,352,1 -0,31,8521003920 76.23 €

Linear ball bearings with steel cage, open

More information

Drawings

Linear ball bearings with steel cage, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21505-1212open1222211,3578°32 -0,222,9 -0,21,37,5420714 43.71 €
21505-1612open162624,9078°36 -0,224,9 -0,21,3106861092 50.12 €
21505-2012open203230,3060°45 -0,231,5 -0,21,6109241610 59.21 €
21505-2512open254037,51,560°58 -0,344,1 -0,31,8512,514702590 77.14 €
21505-3012open304744,5250°68 -0,352,1 -0,31,8512,521003920 99.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83