norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Form A:
tool steel, material hardness 58–62 HRC.
The surfaces are fine ground.
Form B:
free-cutting steel with PTFE coating.
The glide coating is self-lubricating.
Note for ordering:A guide length of 300 mm and a travel of 100 mm is required for a complete guide with rail size 6:

2 x 21054-1060300
2 x 21054-2060200

(include length L e.g. 300 for L=300 mm)
Note:When lubricated and under normal conditions, speeds of up to 15 m/min. can be achieved.
Depending on the lubricant, the coefficient of friction can be calculated as 0.04–0.08.
Standard slideway lubricants are applied.
The longitudinal guides are used for moving, machining and positioning tasks.
Application:- Industry automation
- Machine tools
- Special machinery
- Tool fixtures
- Metrology equipment
Temperature range:-40 °C to +80 °C.Advantages:- Stick-slip free movement
- Very good dry-running properties
- Highly wear-resistant
- Very good vibration damping
- Resistant to dirt, shock and impact
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21054 Guide rails Teflon-coated 179 kB

Drawings

Guide rails Teflon-coated

Item selection/filter

Order No.FormB

B1B2CD1D2D3EHKLL1L2F
N
CADAcc.PriceOrder
21054-1020030A1272,57,5M32,554,40,562,1307,51x15120 76.08 €
21054-2020030B1272,57,5M32,554,40,562,1307,51x15120 115.14 €
21054-1020045A1272,57,5M32,554,40,562,1457,52x15180 110.92 €
21054-2020045B1272,57,5M32,554,40,562,1457,52x15180 140.38 €
21054-1020060A1272,57,5M32,554,40,562,1607,53x15240 145.74 €
21054-2020060B1272,57,5M32,554,40,562,1607,53x15240 165.68 €
21054-1030050A1893,510,8M43,360,683,15012,51x25142 45.78 €
21054-2030050B1893,510,8M43,360,683,15012,51x25142 58.97 €
21054-1030075A1893,510,8M43,360,683,17512,52x25213 53.08 €
21054-2030075B1893,510,8M43,360,683,17512,52x25213 72.74 €
21054-1030100A1893,510,8M43,360,683,110012,53x25285 67.39 €
21054-2030100B1893,510,8M43,360,683,110012,53x25285 88.45 €
21054-1030125A1893,510,8M43,360,683,112512,54x25356 83.66 €
21054-2030125B1893,510,8M43,360,683,112512,54x25356 104.18 €
21054-1030150A1893,510,8M43,360,683,115012,55x25427 94.35 €
21054-2030150B1893,510,8M43,360,683,115012,55x25427 131.70 €
21054-1060100A3116619,3M65,3101155,2100251x50684 86.78 €
21054-2060100B3116619,3M65,3101155,2100251x50684 111.76 €
21054-1060150A3116619,3M65,3101155,2150252x501026 111.76 €
21054-2060150B3116619,3M65,3101155,2150252x501026 143.47 €
21054-1060200A3116619,3M65,3101155,2200253x501368 143.77 €
21054-2060200B3116619,3M65,3101155,2200253x501368 175.50 €
21054-1060250A3116619,3M65,3101155,2250254x501710 175.21 €
21054-2060250B3116619,3M65,3101155,2250254x501710 208.35 €
21054-1060300A3116619,3M65,3101155,2300255x502052 207.52 €
21054-2060300B3116619,3M65,3101155,2300255x502052 245.41 €
21054-1060350A3116619,3M65,3101155,2350256x502394 249.07 €
21054-2060350B3116619,3M65,3101155,2350256x502394 292.03 €
21054-1060400A3116619,3M65,3101155,2400257X502736 280.22 €
21054-2060400B3116619,3M65,3101155,2400257X502736 341.16 €
21054-1060500A3116619,3M65,3101155,2500259x503420 351.26 €
21054-2060500B3116619,3M65,3101155,2500259x503420 461.35 €
21054-1090200A4423,5928M86,8111,2226,2200501x1002390 176.35 €
21054-2090200B4423,5928M86,8111,2226,2200501x1002390 194.32 €
21054-1090300A4423,5928M86,8111,2226,2300502x1003586 232.78 €
21054-2090300B4423,5928M86,8111,2226,2300502x1003586 276.59 €
21054-1090400A4423,5928M86,8111,2226,2400503x1004781 296.80 €
21054-2090400B4423,5928M86,8111,2226,2400503x1004781 383.86 €
21054-1090500A4423,5928M86,8111,2226,2500504x1005976 360.26 €
21054-2090500B4423,5928M86,8111,2226,2500504x1005976 463.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83