norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250Version:Bright, ground.Note:The central set screw “N” can be replaced by a clamping lever 06460. The micrometer scale is graduated in 0.02 mm increments. Other graduations available on request. The revolving grip on the handwheel can fold down.
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.

TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21033 Dovetail slides with micrometer spindle and handwheel 149 kB

Drawings

Dovetail slides with micrometer spindle and handwheel

Item selection/filter

Order No.ABB1CD

ETlTAILL1MNORSU1SpindleF
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21033-150210501501495029,51304435,5210150M8M828880100Tr 16x29173112833 1,349.47 €
21033-1503105015014910029,51304635,5310200M8M828880100Tr 16x28685316958 1,605.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83