norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 250Version:Bright, ground.Note:The central set screw "N" can be replaced by a clamping lever 06460. The scale ring is graduated in 0.02 mm increments. Other graduations available on request.
The stated permissible load values (F) are designed for dynamic loads with a lifespan of 1 million travel cycles.
For static loads 10 times the value F is permitted.
The torque values apply only to centred carriages.

TI = number of fastening holes E/M inside
TA = number of fastening holes E/M outside
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21032 Dovetail slides with micrometer spindle 160 kB

Drawings

Dovetail slides with micrometer spindle

Item selection/filter

Order No.ABB1CD

ETlTAIKLL1MNORU2SpindleF
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21032-050080255049,52515284617,6238050M4M519631M6x1109262 597.29 €
21032-050105255049,55015284817,62310550M4M519631M6x161494 631.70 €
21032-050205255049,5100152881617,623205100M4M519631M6x11147128 876.13 €
21032-075105327574,52519,5624422,53010575M5M521638M10x12905196 714.33 €
21032-075130327574,55019,5624422,53013075M5M521638M10x11685196 767.69 €
21032-075155327574,57519,5624422,53015575M5M521638M10x11185196 845.16 €
21032-1001354010099,52524864427,530135100M6M621638M10x1586114312 858.94 €
21032-1001604010099,55024864427,530160100M6M621638M10x1351114312 891.63 €
21032-1002604010099,510024864627,530260150M6M621638M10x1395236326 1,149.82 €
21032-20031060200199100371704441,547310200M8M828853Tr 16x210786628371 1,881.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83