|
|
03338Push-Pull spring plungers |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated. Spring pins black oxidised.Note:The tapped hole in both ends of the spring pin allow various inserts to be attached e.g. prisms, thrust pins, self-aligning pads, knobs, grips etc.Assembly:LOCTITE threadlocker 97990-243.... is recommended for gluing the threaded sleeve in position.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | H | L | L1 | L2 | L3 | SW1 | SW2 square | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03338-1202004 | M12 | 6 | 7 | M4x8 | 3,5 | 11 | 4,5 | 5 | 1 | 6 | 10 | 5 | 20 |  | | 6.31 € | | 03338-1202006 | M12 | 6 | 7 | M4x8 | 6 | 18,5 | 7 | 5 | 1 | 6 | 10 | 5 | 20 |  | | 6.65 € | | 03338-1202010 | M12 | 6 | 7 | M4x8 | 10 | 26 | 11 | 5 | 1 | 6 | 10 | 5 | 20 |  | | 6.96 € | | 03338-1206003 | M12 | 6 | 7 | M4x8 | 3 | 11 | 4,5 | 5 | 1 | 6 | 10 | 12 | 40 |  | | 6.31 € | | 03338-1206005 | M12 | 6 | 7 | M4x8 | 5 | 18,5 | 7 | 5 | 1 | 6 | 10 | 12 | 40 |  | | 6.65 € | | 03338-1206008 | M12 | 6 | 7 | M4x8 | 8 | 26 | 11 | 5 | 1 | 6 | 10 | 12 | 40 |  | | 6.96 € | | 03338-1212503 | M12 | 6 | 7 | M4x8 | 3 | 11 | 4,5 | 5 | 1 | 6 | 10 | 20 | 100 |  | | 6.31 € | | 03338-1212505 | M12 | 6 | 7 | M4x8 | 5 | 18,5 | 7 | 5 | 1 | 6 | 10 | 20 | 100 |  | | 6.65 € | | 03338-1212508 | M12 | 6 | 7 | M4x8 | 8 | 26 | 11 | 5 | 1 | 6 | 10 | 20 | 100 |  | | 6.96 € | | 03338-1815004 | M18x1,5 | 10 | 11 | M6x12 | 4 | 17 | 6 | 6 | 2,5 | 9 | 16 | 50 | 150 |  | | 6.65 € | | 03338-1815007 | M18x1,5 | 10 | 11 | M6x12 | 7 | 29,5 | 11,5 | 6 | 2,5 | 9 | 16 | 50 | 150 |  | | 7.27 € | | 03338-1815013 | M18x1,5 | 10 | 11 | M6x12 | 12,5 | 45,5 | 16 | 6 | 2,5 | 9 | 16 | 50 | 150 |  | | 7.85 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|