norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:For H7 holes. Turning the grub screw creates a surface pressure. Use a face pin spanner to turn the bush to the desired position and lock it in place with the grub screw.Application:These eccentric bushes can be used as e.g. stops or tolerance compensators.

1) DIN 332-1 centre bore, Form A
2) Basic form with centring
3) With scale groove for visual stop
4) Through hole
5) Tapped hole
Advantages:- Easy handling
- Grub screw clamping
- Minimal installation space
- Arbitrary mounting position
- Customised application
- Versatile use
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03331 Eccentric bushes with centre bore 267 kB

Drawings

Eccentric bushes with centre bore

Item selection/filter

Order No.D

D1D2D3HMSWTTightening
torque
Nm
CADAcc.PriceOrder
03331-101101012,129,82,2521,91,5 19.16 €
03331-12112121,63,3511,8222,91,5 19.93 €
03331-15115152,55,314,82,252,54,62 20.73 €
03331-181181848,515,82,252,57,42 21.80 €
03331-201202048,519,8337,45 22.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83