norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve aluminium.
Receiving washer steel.
Spring steel.
Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Drawing reference:
Form A: without seal
Form B: with seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03332 Lateral spring plungers without thrust pin 139 kB

Drawings (total overview)

Lateral spring plungers without thrust pin

Lateral spring plungers without thrust pin, Form A, without seal

More information

Drawings

Lateral spring plungers without thrust pin, Form A, without seal

Item selection/filter

Order No.Form

DD1D2LL1SF
ca.N
CADAcc.PriceOrder
03332-31054A10M4101241,620 6.54 €
03332-31056A10M4101241,650 6.54 €
03332-31058A10M4101241,6100 6.54 €
03332-31064A10M410127,5240 6.96 €
03332-31066A10M410127,5275 6.96 €
03332-31068A10M410127,52100 6.96 €
03332-31104A16M6161811,53,2100 8.17 €
03332-31106A16M6161811,53,2150 8.17 €
03332-31108A16M6161811,53,2200 8.17 €

Lateral spring plungers without thrust pin, Form B, with seal

More information

Drawings

Lateral spring plungers without thrust pin, Form B, with seal

Item selection/filter

Order No.Form

DD1D2LL1SF
ca.N
CADAcc.PriceOrder
03332-32054B10M4101241,620 7.95 €
03332-32056B10M4101241,650 7.95 €
03332-32058B10M4101241,6100 7.95 €
03332-32064B10M410127,5240 8.40 €
03332-32066B10M410127,5275 8.40 €
03332-32068B10M410127,52100 8.40 €
03332-32104B16M6161811,53,2100 9.63 €
03332-32106B16M6161811,53,2150 9.63 €
03332-32108B16M6161811,53,2200 9.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83