norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Grip, thermoplastic.
Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03420-05 Ball lock pins, lockable with plastic grip 159 kB

Drawings

Ball lock pins, lockable with plastic grip

Overview of items (compressed)

Item selection/filter
Order No.Component
colour
BDD1D2D3LL1L2L3L5L6Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03420-05-004608020black grey RAL 70213345,989,520207,849,541,327,828838 36.21 €
03420-05-004608025black grey RAL 70213345,989,520257,849,541,332,828838 36.21 €
03420-05-004608030black grey RAL 70213345,989,520307,849,541,337,828838 38.81 €
03420-05-004608035black grey RAL 70213345,989,520357,849,541,342,828838 38.81 €
03420-05-004608040black grey RAL 70213345,989,520407,849,541,347,828838 38.81 €
03420-05-004608045black grey RAL 70213345,989,520457,849,541,352,828838 38.81 €
03420-05-004608050black grey RAL 70213345,989,520507,849,541,357,828838 38.81 €
03420-05-004610020black grey RAL 70213345,9101220208,949,541,328,9281060 50.63 €
03420-05-004610025black grey RAL 70213345,9101220258,949,541,333,9281060 50.63 €
03420-05-004610030black grey RAL 70213345,9101220308,949,541,338,9281060 52.81 €
03420-05-004610035black grey RAL 70213345,9101220358,949,541,343,9281060 52.81 €
03420-05-004610040black grey RAL 70213345,9101220408,949,541,348,9281060 52.81 €
03420-05-004610045black grey RAL 70213345,9101220458,949,541,353,9281060 52.81 €
03420-05-004610050black grey RAL 70213345,9101220508,949,541,358,9281060 52.81 €
03420-05-004610060black grey RAL 70213345,9101220608,949,541,368,9281060 55.56 €
03420-05-004612025black grey RAL 70213345,91214,520259,949,541,334,9281286 45.47 €
03420-05-004612030black grey RAL 70213345,91214,520309,949,541,339,9281286 47.93 €
03420-05-004612035black grey RAL 70213345,91214,520359,949,541,344,9281286 47.93 €
03420-05-004612040black grey RAL 70213345,91214,520409,949,541,349,9281286 47.93 €
03420-05-004612045black grey RAL 70213345,91214,520459,949,541,354,9281286 47.93 €
03420-05-004612050black grey RAL 70213345,91214,520509,949,541,359,9281286 47.93 €
03420-05-004612060black grey RAL 70213345,91214,520609,949,541,369,9281286 50.39 €
03420-05-004612070black grey RAL 70213345,91214,520709,949,541,379,9281286 50.39 €
03420-05-004612080black grey RAL 70213345,91214,520809,949,541,389,9281286 52.56 €
03420-05-004616030black grey RAL 70213345,91619203013,149,541,343,12816153 67.38 €
03420-05-004616035black grey RAL 70213345,91619203513,149,541,348,12816153 68.48 €
03420-05-004616040black grey RAL 70213345,91619204013,149,541,353,12816153 68.48 €
03420-05-004616045black grey RAL 70213345,91619204513,149,541,358,12816153 68.48 €
03420-05-004616050black grey RAL 70213345,91619205013,149,541,363,12816153 68.48 €
03420-05-004616060black grey RAL 70213345,91619206013,149,541,373,12816153 72.75 €
03420-05-004616070black grey RAL 70213345,91619207013,149,541,383,12816153 72.75 €
03420-05-004616080black grey RAL 70213345,91619208013,149,541,393,12816153 77.00 €
03420-05-00844608020red3345,989,520207,849,541,327,828838 36.21 €
03420-05-00844608025red3345,989,520257,849,541,332,828838 36.21 €
03420-05-00844608030red3345,989,520307,849,541,337,828838 38.81 €
03420-05-00844608035red3345,989,520357,849,541,342,828838 38.81 €
03420-05-00844608040red3345,989,520407,849,541,347,828838 38.81 €
03420-05-00844608045red3345,989,520457,849,541,352,828838 38.81 €
03420-05-00844608050red3345,989,520507,849,541,357,828838 38.81 €
03420-05-00844610020red3345,9101220208,949,541,328,9281060 50.63 €
03420-05-00844610025red3345,9101220258,949,541,333,9281060 50.63 €
03420-05-00844610030red3345,9101220308,949,541,338,9281060 52.81 €
03420-05-00844610035red3345,9101220358,949,541,343,9281060 52.81 €
03420-05-00844610040red3345,9101220408,949,541,348,9281060 52.81 €
03420-05-00844610045red3345,9101220458,949,541,353,9281060 52.81 €
03420-05-00844610050red3345,9101220508,949,541,358,9281060 52.81 €
03420-05-00844610060red3345,9101220608,949,541,368,9281060 55.56 €
03420-05-00844612025red3345,91214,520259,949,541,334,9281286 45.47 €
03420-05-00844612030red3345,91214,520309,949,541,339,9281286 47.93 €
03420-05-00844612035red3345,91214,520359,949,541,344,9281286 47.93 €
03420-05-00844612040red3345,91214,520409,949,541,349,9281286 47.93 €
03420-05-00844612045red3345,91214,520459,949,541,354,9281286 47.93 €
03420-05-00844612050red3345,91214,520509,949,541,359,9281286 47.93 €
03420-05-00844612060red3345,91214,520609,949,541,369,9281286 50.39 €
03420-05-00844612070red3345,91214,520709,949,541,379,9281286 50.39 €
03420-05-00844612080red3345,91214,520809,949,541,389,9281286 52.56 €
03420-05-00844616030red3345,91619203013,149,541,343,12816153 67.38 €
03420-05-00844616035red3345,91619203513,149,541,348,12816153 68.48 €
03420-05-00844616040red3345,91619204013,149,541,353,12816153 68.48 €
03420-05-00844616045red3345,91619204513,149,541,358,12816153 68.48 €
03420-05-00844616050red3345,91619205013,149,541,363,12816153 68.48 €
03420-05-00844616060red3345,91619206013,149,541,373,12816153 72.75 €
03420-05-00844616070red3345,91619207013,149,541,383,12816153 72.75 €
03420-05-00844616080red3345,91619208013,149,541,393,12816153 77.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83