norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel nickel-plated.
Stainless steel bright.
Note:Mounting dimensions for Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions for Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
On request:Suitable nuts (07212) and assembly tool (03040).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-02 Locating bushes for ball lock pin 327 kB
 Technical information for ball lock pins 157 kB

Drawings

Locating bushes for ball lock pin

Item selection/filter

Order No.Material

DD1MHD2D3CADAcc.PriceOrder
03192-02-6steel616M12x1,5151613 5.14 €
03192-02-10steel1020M16x1,5172017 6.00 €
03192-02-61stainless steel616M12x1,5151613 7.46 €
03192-02-101stainless steel1020M16x1,5172017 9.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83