norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins, steel or stainless steel, without head, with thread
03192

Ball lock pins, steel or stainless steel, without head, with...

go back

Item description/product images

DescriptionMaterial:Housing and push button steel or stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing nickel-plated or bright.
Knob tempered and nickel-plated.
Ball tempered.
Note:Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush 03192-02.Accessory:Locating bush 03192-02.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192 Ball lock pins, steel or stainless steel, without head, with thread 232 kB
 Technical information for ball lock pins 157 kB

Drawings

Ball lock pins, steel or stainless steel, without head, with thread
Ball lock pins, steel or stainless steel, without head, with thread

Item selection/filter

Order No.Main
material
DD1D2D3ML1L2L5HH1SWD6T
max.
Holding
force
N
Clamping force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
03192-6212steel126128M8x1,25192113,52217,5101310903030,5≤180 °C 27.91 €
03192-10242steel16101611M12x1,521,523,51634,4281317161505091,5≤180 °C 30.23 €
03192-16212stainless steel126128M8x1,25192113,52217,5101310903030,5≤180 °C 39.77 €
03192-110242stainless steel16101611M12x1,521,523,51634,4281317161505091,5≤180 °C 43.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83