norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Assembly:Observe the assembly aid dimension X in the workpiece.Drawing reference:
Chamfer for counterpart Xmin. x 45°
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03410 Locking pins, steel with axial lock 190 kB

Drawings

Locking pins with axial locking

Item selection/filter

Order No.DD1D2LL1L2L3L5XShearing force
double shear
max.kN
CADAcc.PriceOrder
03410-12060101262,1106197,4161,112 4.88 €
03410-12060121262,1126217,4181,112 5.03 €
03410-12060161262,1166257,4221,112 5.23 €
03410-12060201262,1206297,4261,112 5.50 €
03410-16080121682,1126229,4181,122 5.14 €
03410-16080161682,1166269,4221,122 5.30 €
03410-16080201682,1206309,4261,122 5.55 €
03410-16080251682,1256359,4311,122 5.88 €
03410-201001220102,81282411,8201,235 5.21 €
03410-201001620102,81682811,8241,235 5.45 €
03410-201002020102,82083211,8281,235 5.66 €
03410-201002520102,82583711,8331,235 6.04 €
03410-241201624122,81682913,8241,251 5.58 €
03410-241202024122,82083313,8281,251 5.82 €
03410-241202524122,82583813,8331,251 6.07 €
03410-241203024122,83084313,8381,251 6.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83