norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:In combination with push button latches, the plate thickness can be varied from 3 to 10 mm. See assembly drawing.Material:Stainless steelVersion:Bright.Accessory:Push button latches 03192-15.Drawing reference:
1) Plate
2) Push button latch
3) Spacer ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-20 Spacer rings stainless steel for push button latches 169 kB

Drawings

Spacer rings stainless steel for push button latches

Item selection/filter

Order No.D

D1HCADAcc.PriceOrder
03192-20-1416194 2.20 €
03192-20-1516195 2.20 €
03192-20-1616196 2.20 €
03192-20-1716197 2.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83