|
|
03190 inchIndexing plungers with five lobe grip, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Indexing pin and screw steel 5.8. Version:Lower grip black-grey. Indexing pin and screw black oxidised. Indexing pin hardened and ground.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Colour Cap
| D | D1 | D2 | D3 | D4 | H1 | H2 | L | L1 | Travel S | SW | CAD | Acc. | Price | Order |
---|
03190-1105AL | 1 | black grey RAL 7021 | 5 | 3/8-24 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 |  | | 10.10 € | | 03190-1105AL5 | 1 | light grey RAL 7035 | 5 | 3/8-24 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 |  | | 10.10 € | | 03190-1105AL6 | 1 | traffic red RAL 3020 | 5 | 3/8-24 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 |  | | 10.10 € | | 03190-1105AL7 | 1 | colza yellow RAL 1021 | 5 | 3/8-24 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 |  | | 10.10 € | | 03190-1206A5 | 2 | black grey RAL 7021 | 6 | 1/2-13 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 |  | | 11.19 € | | 03190-1206A55 | 2 | light grey RAL 7035 | 6 | 1/2-13 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 |  | | 11.19 € | | 03190-1206A56 | 2 | traffic red RAL 3020 | 6 | 1/2-13 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 |  | | 11.19 € | | 03190-1206A57 | 2 | colza yellow RAL 1021 | 6 | 1/2-13 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 |  | | 11.19 € | | 03190-1308A6 | 3 | black grey RAL 7021 | 8 | 5/8-11 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 |  | | 14.39 € | | 03190-1308A65 | 3 | light grey RAL 7035 | 8 | 5/8-11 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 |  | | 14.39 € | | 03190-1308A66 | 3 | traffic red RAL 3020 | 8 | 5/8-11 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 |  | | 14.39 € | | 03190-1308A67 | 3 | colza yellow RAL 1021 | 8 | 5/8-11 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 |  | | 14.39 € | | 03190-1410A7 | 4 | black grey RAL 7021 | 10 | 3/4-10 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 |  | | 21.23 € | | 03190-1410A75 | 4 | light grey RAL 7035 | 10 | 3/4-10 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 |  | | 21.23 € | | 03190-1410A76 | 4 | traffic red RAL 3020 | 10 | 3/4-10 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 |  | | 21.23 € | | 03190-1410A77 | 4 | colza yellow RAL 1021 | 10 | 3/4-10 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 |  | | 21.23 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|