norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 inch Indexing plungers short version, inch 329 kB

Drawings (total overview)

Indexing plungers short version, inch

Indexing plungers, short version, Form A, inch

More information

Drawings

Indexing plungers, short version, Form A, inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-5004AKAsteelhardenedblack grey RAL 702145/16-241829,5664101612 8.90 €
03089-5105ALAsteelhardenedblack grey RAL 702153/8-242134,5875131,3512 8.49 €
03089-5206A5Asteelhardenedblack grey RAL 702161/2-132541,71086141,8614 9.41 €
03089-5308A6Asteelhardenedblack grey RAL 702185/8-11335412108192,31428 11.85 €
03089-5410A7Asteelhardenedblack grey RAL 7021103/4-103361151210222,81532 17.85 €
03089-15004AKAstainless steelnot hardenedblack grey RAL 702145/16-241829,5664101612 14.51 €
03089-15105ALAstainless steelnot hardenedblack grey RAL 702153/8-242134,5875131,3512 13.81 €
03089-15206A5Astainless steelnot hardenedblack grey RAL 702161/2-132541,71086141,8614 16.48 €
03089-15308A6Astainless steelnot hardenedblack grey RAL 702185/8-11335412108192,31428 21.13 €
03089-15410A7Astainless steelnot hardenedblack grey RAL 7021103/4-103361151210222,81532 36.72 €

Indexing plungers, short version, Form B, inch

More information

Drawings

Indexing plungers, short version, Form B, inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-6004AKBsteelhardenedblack grey RAL 702145/16-241829,5664101/21612 9.11 €
03089-6105ALBsteelhardenedblack grey RAL 702153/8-242134,5875139/161,3512 8.69 €
03089-6206A5Bsteelhardenedblack grey RAL 702161/2-132541,71086143/41,8614 9.59 €
03089-6308A6Bsteelhardenedblack grey RAL 702185/8-113354121081915/162,31428 12.03 €
03089-6410A7Bsteelhardenedblack grey RAL 7021103/4-103361151210221-1/82,81532 18.07 €
03089-16004AKBstainless steelnot hardenedblack grey RAL 702145/16-241829,5664101/21612 15.46 €
03089-16105ALBstainless steelnot hardenedblack grey RAL 702153/8-242134,5875139/161,3512 14.73 €
03089-16206A5Bstainless steelnot hardenedblack grey RAL 702161/2-132541,71086143/41,8614 17.42 €
03089-16308A6Bstainless steelnot hardenedblack grey RAL 702185/8-113354121081915/162,31428 22.89 €
03089-16410A7Bstainless steelnot hardenedblack grey RAL 7021103/4-103361151210221-1/82,81532 38.08 €

Indexing plungers short version, Form C, inch

More information

Drawings

Indexing plungers short version, Form C, inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-7004AKCsteelhardenedblack grey RAL 702145/16-241829,5664101612 11.64 €
03089-7105ALCsteelhardenedblack grey RAL 702153/8-242134,5875131,3512 11.06 €
03089-7206A5Csteelhardenedblack grey RAL 702161/2-132541,71086141,8614 11.92 €
03089-7308A6Csteelhardenedblack grey RAL 702185/8-11335412108192,31428 14.16 €
03089-7410A7Csteelhardenedblack grey RAL 7021103/4-103361151210222,81532 23.07 €
03089-17004AKCstainless steelnot hardenedblack grey RAL 702145/16-241829,5664101612 16.98 €
03089-17105ALCstainless steelnot hardenedblack grey RAL 702153/8-242134,5875131,3512 16.19 €
03089-17206A5Cstainless steelnot hardenedblack grey RAL 702161/2-132541,71086141,8614 18.65 €
03089-17308A6Cstainless steelnot hardenedblack grey RAL 702185/8-11335412108192,31428 25.13 €
03089-17410A7Cstainless steelnot hardenedblack grey RAL 7021103/4-103361151210222,81532 47.43 €

Indexing plungers short version, Form D, inch

More information

Drawings

Indexing plungers short version, Form D, inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
Component
colour
DD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-8004AKDsteelhardenedblack grey RAL 702145/16-241829,5664101/21612 11.76 €
03089-8105ALDsteelhardenedblack grey RAL 702153/8-242134,5875139/161,3512 11.20 €
03089-8206A5Dsteelhardenedblack grey RAL 702161/2-132541,71086143/41,8614 12.08 €
03089-8308A6Dsteelhardenedblack grey RAL 702185/8-113354121081915/162,31428 14.41 €
03089-8410A7Dsteelhardenedblack grey RAL 7021103/4-103361151210221-1/82,81532 23.36 €
03089-18004AKDstainless steelnot hardenedblack grey RAL 702145/16-241829,5664101/21612 17.15 €
03089-18105ALDstainless steelnot hardenedblack grey RAL 702153/8-242134,5875139/161,3512 16.36 €
03089-18206A5Dstainless steelnot hardenedblack grey RAL 702161/2-132541,71086143/41,8614 19.23 €
03089-18308A6Dstainless steelnot hardenedblack grey RAL 702185/8-113354121081915/162,31428 25.91 €
03089-18410A7Dstainless steelnot hardenedblack grey RAL 7021103/4-103361151210221-1/82,81532 48.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83