norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Trivalent blue passivated.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03091 inch Indexing plungers, inch 225 kB

Drawings

Indexing plungers, inch

Overview of items (compressed)

Item selection/filter
Order No.

ADD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
03091-11CWA21641/4-202,341,52032169,5-0,73101,6 6.34 €
03091-12CMA423,56,353/8-163,565,133,350,82714,3-1,141610 7.17 €
03091-13CNA5317,931/2-134,77331,85428,6191/21,342213 8.26 €
03091-14COA6339,535/8-114,7102,950,577,544,525,45/81,642342 11.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83