|
|
06210_LStar grips, Form L, projecting steel bush with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305. Version:Metal parts trivalent blue passivated steel or bright stainless steel.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | D | D1 | D2 | H | H2 | H3 | L | CAD | Acc. | Price | Order |
---|
06210-405X10 | L | steel | M5 | 25 | 10 | 17 | 9 | 7 | 10 |  | | 1.40 € | | 06210-405X15 | L | steel | M5 | 25 | 10 | 17 | 9 | 7 | 15 |  | | 1.40 € | | 06210-405X20 | L | steel | M5 | 25 | 10 | 17 | 9 | 7 | 20 |  | | 1.40 € | | 06210-406X10 | L | steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 10 |  | | 1.59 € | | 06210-406X15 | L | steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 15 |  | | 1.59 € | | 06210-406X20 | L | steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 20 |  | | 1.59 € | | 06210-406X25 | L | steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 25 |  | | 1.80 € | | 06210-406X30 | L | steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 30 |  | | 1.80 € | | 06210-408X15 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 15 |  | | 1.86 € | | 06210-408X20 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 20 |  | | 1.91 € | | 06210-408X25 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 25 |  | | 2.01 € | | 06210-408X30 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 30 |  | | 2.08 € | | 06210-408X40 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 40 |  | | 2.13 € | | 06210-408X50 | L | steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 50 |  | | 2.26 € | | 06210-410X20 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 20 |  | | 2.39 € | | 06210-410X25 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 25 |  | | 2.60 € | | 06210-410X30 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 30 |  | | 2.80 € | | 06210-410X40 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 40 |  | | 3.05 € | | 06210-410X50 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 50 |  | | 3.33 € | | 06210-410X60 | L | steel | M10 | 50 | 19 | 32 | 17 | 12 | 60 |  | | 3.39 € | | 06210-412X20 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 20 |  | | 3.26 € | | 06210-412X25 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 25 |  | | 3.53 € | | 06210-412X30 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 30 |  | | 3.77 € | | 06210-412X40 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 40 |  | | 4.04 € | | 06210-412X50 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 50 |  | | 4.32 € | | 06210-412X60 | L | steel | M12 | 63 | 19 | 37 | 18 | 12 | 60 |  | | 4.57 € | | 06210-505X10 | L | stainless steel | M5 | 25 | 10 | 17 | 9 | 7 | 10 |  | | 1.91 € | | 06210-505X15 | L | stainless steel | M5 | 25 | 10 | 17 | 9 | 7 | 15 |  | | 1.91 € | | 06210-505X20 | L | stainless steel | M5 | 25 | 10 | 17 | 9 | 7 | 20 |  | | 1.91 € | | 06210-506X10 | L | stainless steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 10 |  | | 2.33 € | | 06210-506X15 | L | stainless steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 15 |  | | 2.33 € | | 06210-506X20 | L | stainless steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 20 |  | | 2.33 € | | 06210-506X25 | L | stainless steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 25 |  | | 2.46 € | | 06210-506X30 | L | stainless steel | M6 | 32 | 13,5 | 21 | 11 | 9,5 | 30 |  | | 2.46 € | | 06210-508X15 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 15 |  | | 2.94 € | | 06210-508X20 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 20 |  | | 2.99 € | | 06210-508X25 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 25 |  | | 3.05 € | | 06210-508X30 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 30 |  | | 3.12 € | | 06210-508X40 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 40 |  | | 3.26 € | | 06210-508X50 | L | stainless steel | M8 | 40 | 13,5 | 25 | 13 | 10 | 50 |  | | 3.33 € | | 06210-510X20 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 20 |  | | 3.94 € | | 06210-510X25 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 25 |  | | 3.98 € | | 06210-510X30 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 30 |  | | 4.04 € | | 06210-510X40 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 40 |  | | 4.13 € | | 06210-510X50 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 50 |  | | 4.19 € | | 06210-510X60 | L | stainless steel | M10 | 50 | 19 | 32 | 17 | 12 | 60 |  | | 4.25 € | | 06210-512X20 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 20 |  | | 4.91 € | | 06210-512X25 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 25 |  | | 5.06 € | | 06210-512X30 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 30 |  | | 5.28 € | | 06210-512X40 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 40 |  | | 5.42 € | | 06210-512X50 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 50 |  | | 5.58 € | | 06210-512X60 | L | stainless steel | M12 | 63 | 19 | 37 | 18 | 12 | 60 |  | | 6.05 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|