norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, Form H, with projecting steel bush with blind hole
06210_H

Star grips, Form H, with projecting steel bush with blind hole

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210_H Star grips, Form H, with projecting steel bush with blind hole 193 kB

Drawings

Star grips, Form H, with projecting steel bush with blind hole

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
06210-105Hsteel5251017979,5 0.98 €
06210-106Hsteel63213,521119,512,5 1.28 €
06210-1061Hsteel64013,525131012,5 1.62 €
06210-108Hsteel84013,525131012,5 1.62 €
06210-1081Hsteel8501932171219,5 2.13 €
06210-110Hsteel10501932171219,5 2.13 €
06210-1101Hsteel10631937181219,5 3.17 €
06210-112Hsteel12631937181219,5 3.17 €
06210-116Hsteel16632340211524,5 4.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83