norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star gripswith projecting steel bush
06210

Star grips with projecting steel bush

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Star grips with projecting steel bush and blind hole or internal thread are especially suited for cross pinning.Drawing reference:
Form H: bush with blind hole
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210 Star gripswith projecting steel bush 163 kB

Drawings (total overview)

Star gripswith projecting steel bush

Star grips, Form H, with projecting steel bush with blind hole

More information

Drawings

Star grips, Form H, with projecting steel bush with blind hole

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
06210-105Hsteel5251017979,5 0.98 €
06210-106Hsteel63213,521119,512,5 1.28 €
06210-1061Hsteel64013,525131012,5 1.62 €
06210-108Hsteel84013,525131012,5 1.62 €
06210-1081Hsteel8501932171219,5 2.13 €
06210-110Hsteel10501932171219,5 2.13 €
06210-1101Hsteel10631937181219,5 3.17 €
06210-112Hsteel12631937181219,5 3.17 €
06210-116Hsteel16632340211524,5 4.56 €

Star grips, Form K, with projecting steel tapped bush

More information

Drawings

Star grips, Form K, with projecting steel tapped bush

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
06210-205KsteelM5251017979 1.14 €
06210-206KsteelM63213,521119,512 1.15 €
06210-2061KsteelM64013,525131012 1.43 €
06210-208KsteelM84013,525131012 1.43 €
06210-2081KsteelM8501932171217 2.08 €
06210-210KsteelM10501932171217 2.08 €
06210-2101KsteelM10631937181217 2.99 €
06210-212KsteelM12631937181217 2.99 €
06210-216KsteelM16632340211523 4.41 €
06210-305Kstainless steelM5251017979 1.86 €
06210-306Kstainless steelM63213,521119,512 2.26 €
06210-3061Kstainless steelM64013,525131012 2.82 €
06210-308Kstainless steelM84013,525131012 2.82 €
06210-3081Kstainless steelM8501932171217 3.83 €
06210-310Kstainless steelM10501932171217 3.83 €
06210-3101Kstainless steelM10631937181217 4.88 €
06210-312Kstainless steelM12631937181217 4.88 €
06210-316Kstainless steelM16632340211523 6.92 €

Star grips, Form L, projecting steel bush with external thread

More information

Drawings

Star grips, Form L, projecting steel bush with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH2H3LCADAcc.PriceOrder
06210-405X10LsteelM52510179710 1.40 €
06210-405X15LsteelM52510179715 1.40 €
06210-405X20LsteelM52510179720 1.40 €
06210-406X10LsteelM63213,521119,510 1.59 €
06210-406X15LsteelM63213,521119,515 1.59 €
06210-406X20LsteelM63213,521119,520 1.59 €
06210-406X25LsteelM63213,521119,525 1.80 €
06210-406X30LsteelM63213,521119,530 1.80 €
06210-408X15LsteelM84013,525131015 1.86 €
06210-408X20LsteelM84013,525131020 1.91 €
06210-408X25LsteelM84013,525131025 2.01 €
06210-408X30LsteelM84013,525131030 2.08 €
06210-408X40LsteelM84013,525131040 2.13 €
06210-408X50LsteelM84013,525131050 2.26 €
06210-410X20LsteelM10501932171220 2.39 €
06210-410X25LsteelM10501932171225 2.60 €
06210-410X30LsteelM10501932171230 2.80 €
06210-410X40LsteelM10501932171240 3.05 €
06210-410X50LsteelM10501932171250 3.33 €
06210-410X60LsteelM10501932171260 3.39 €
06210-412X20LsteelM12631937181220 3.26 €
06210-412X25LsteelM12631937181225 3.53 €
06210-412X30LsteelM12631937181230 3.77 €
06210-412X40LsteelM12631937181240 4.04 €
06210-412X50LsteelM12631937181250 4.32 €
06210-412X60LsteelM12631937181260 4.57 €
06210-505X10Lstainless steelM52510179710 1.91 €
06210-505X15Lstainless steelM52510179715 1.91 €
06210-505X20Lstainless steelM52510179720 1.91 €
06210-506X10Lstainless steelM63213,521119,510 2.33 €
06210-506X15Lstainless steelM63213,521119,515 2.33 €
06210-506X20Lstainless steelM63213,521119,520 2.33 €
06210-506X25Lstainless steelM63213,521119,525 2.46 €
06210-506X30Lstainless steelM63213,521119,530 2.46 €
06210-508X15Lstainless steelM84013,525131015 2.94 €
06210-508X20Lstainless steelM84013,525131020 2.99 €
06210-508X25Lstainless steelM84013,525131025 3.05 €
06210-508X30Lstainless steelM84013,525131030 3.12 €
06210-508X40Lstainless steelM84013,525131040 3.26 €
06210-508X50Lstainless steelM84013,525131050 3.33 €
06210-510X20Lstainless steelM10501932171220 3.94 €
06210-510X25Lstainless steelM10501932171225 3.98 €
06210-510X30Lstainless steelM10501932171230 4.04 €
06210-510X40Lstainless steelM10501932171240 4.13 €
06210-510X50Lstainless steelM10501932171250 4.19 €
06210-510X60Lstainless steelM10501932171260 4.25 €
06210-512X20Lstainless steelM12631937181220 4.91 €
06210-512X25Lstainless steelM12631937181225 5.06 €
06210-512X30Lstainless steelM12631937181230 5.28 €
06210-512X40Lstainless steelM12631937181240 5.42 €
06210-512X50Lstainless steelM12631937181250 5.58 €
06210-512X60Lstainless steelM12631937181260 6.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Netherlands
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83