norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels disc, without grip, inch
06288 inch

Handwheels disc, without grip, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoset PF 31.
Hub nickel-plated steel or bright 1.4305 stainless steel.

Version:High-gloss polished.Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Other reamed hole sizes.Drawing reference:
Form D: pilot hole
Form E: reamed hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06288 inch Handwheels disc, without grip, inch 175 kB

Drawings (total overview)

Handwheels disc, without grip, inch

Disc handwheels without grip, steel bush, Form E, with reamed hole, inch

More information

Drawings

Disc handwheels without grip, steel bush, Form E, with reamed hole, inch

Item selection/filter

Order No.

FormSizeD1D2D3D4D8H2L1L2L3CADAcc.PriceOrder
06288-1100XCME11000,25222029829,51939 24.64 €
06288-1125XCOE21250,3752621348342446 30.85 €
06288-1140XCPE31400,5302539838,52752 35.54 €
06288-1160XCQE41600,625333043841,330,157 47.77 €
06288-1160XCRE41600,75333043841,330,157 47.77 €

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole, inch

More information

Drawings

Disc handwheels without grip, stainless steel bush, Form E, with reamed hole, inch

Item selection/filter

Order No.

FormSizeD1D2D3D4D8H2L1L2L3CADAcc.PriceOrder
06288-3100XCME11000,25222029829,51939 41.22 €
06288-3125XCOE21250,3752621348342446 45.36 €
06288-3140XCPE31400,5302539838,52752 50.61 €
06288-3160XCQE41600,625333043841,330,157 64.32 €
06288-3160XCRE41600,75333043841,330,157 64.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83