norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel.
Version:Steel trivalent blue-passivated.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Drawing reference:
Form H: without locking grub screw
Form M: with locking grub screw
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06268 inch Knurled knobs with grip, inch 1,1 MB

Drawings (total overview)

Knurled knobs with grip, inch

Knurled knob with grip, Form H, without cross hole, inch

More information

Drawings

Knurled knob with grip, Form H, without cross hole, inch

Overview of items (compressed)

Item selection/filter
Order No.FormDD1D2D3HH1H2L1TFilter
06268-21CMΔH0,254016,5103113161510
06268-22CMΔH0,2550181036151618,510
06268-23CNΔH0,3126322104117162514

Knurled knobs with grip, Form M, with cross hole and grub screw, inch

More information

Drawings

Knurled knobs with grip, Form M, with cross hole and grub screw, inch

Overview of items (compressed)

Item selection/filter
Order No.FormDD1D2D3D4HH1H2H3L1TFilter
06268-11CMΔM0,254016,510M43113165,51510
06268-12CMΔM0,25501810M43615165,518,510
06268-13CNΔM0,312632210M441171682514
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83