norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spoke plastic, inch
06255 inch

Handwheels 2-spoke plastic, inch

go back

Item description/product images

DescriptionMaterial:Handwheel, reinforced and stabilised polyamide.
Centre caps, polyamide.
Centre bushes, steel.
Version:Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Centre caps, grey (RAL 7035).
Centre bushes, black oxidised.
Note:The H7 tolerance for the bore D2 in the drawing only applies to metric handwheels. For inch handwheels the tolerance is H10.On request:Other cap colours.
Special versions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06255 inch Handwheels 2-spoke plastic, inch 198 kB

Drawings

Handwheels 2-spoke plastic, inch

Item selection/filter

Order No.D1

D2D3HH2L1L3CADAcc.PriceOrder
06255-0080XCN800,31224,520162034 9.33 €
06255-0100XCO990,3752825,5202442 10.87 €
06255-0100XCQ990,6252825,5202442 10.87 €
06255-0130XCN1290,3123230212450 13.43 €
06255-0130XCO1290,3753230212450 13.43 €
06255-0160XCO1590,3754033223257 19.08 €
06255-0160XCP1590,54033223257 19.08 €
06255-0160XCQ1590,6254033223257 19.08 €
06255-0200XCO1980,375513117,53260 24.75 €
06255-0200XCQ1980,625513117,53260 24.75 €
06255-0250XCQ2520,62555,539,5243671 33.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83