|
|
06287 inchHandwheels disc, with revolving grip, inch |
go back |
|
|
DescriptionMaterial:Thermoset PF 31, black.
Hubs and steel parts of grip nickel-plated steel or bright 1.4305 stainless steel. Version:High-gloss polished.Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Other reamed hole sizes.Drawing reference:Form D: pilot hole Form E: reamed hole Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Disc handwheels with revolving grip, Form E, with reamed hole, inch |
More information |
Order No. | Form | Form-Type | Steel parts material | D1 | D2 | D3 | D4 | D6 | D7 | H1 | H2 | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
---|
06287-1100XCM | E | with reamed hole | Steel | 100 | 0,25 | 22 | 20 | 79 | M6 | 9 | 8 | 29,5 | 19 | 39 | 54,7 |  | | 32.05 € | | 06287-1125XCO | E | with reamed hole | Steel | 125 | 0,375 | 26 | 21 | 101 | M6 | 9 | 8 | 34 | 24 | 46 | 54,7 |  | | 40.12 € | | 06287-1140XCP | E | with reamed hole | Steel | 140 | 0,5 | 30 | 25 | 110 | M8 | 12 | 8 | 38,5 | 27 | 52 | 82,2 |  | | 46.23 € | | 06287-1160XCQ | E | with reamed hole | Steel | 160 | 0,625 | 33 | 30 | 128 | M8 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  | | 59.78 € | | 06287-1160XCR | E | with reamed hole | Steel | 160 | 0,75 | 33 | 30 | 128 | M8 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  | | 59.78 € | |
|
Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole, inch |
More information |
Order No. | Form | Form-Type | Steel parts material | D1 | D2 | D3 | D4 | D6 | D7 | H1 | H2 | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
---|
06287-3100XCM | E | with reamed hole | Stainless steel 1.4305 | 100 | 0,25 | 22 | 20 | 79 | M6 | 9 | 8 | 29,5 | 19 | 39 | 54,7 |  | | 61.84 € | | 06287-3125XCO | E | with reamed hole | Stainless steel 1.4305 | 125 | 0,375 | 26 | 21 | 101 | M6 | 9 | 8 | 34 | 24 | 46 | 54,7 |  | | 68.05 € | | 06287-3140XCP | E | with reamed hole | Stainless steel 1.4305 | 140 | 0,5 | 30 | 25 | 110 | M8 | 12 | 8 | 38,5 | 27 | 52 | 82,2 |  | | 75.92 € | | 06287-3160XCQ | E | with reamed hole | Stainless steel 1.4305 | 160 | 0,625 | 33 | 30 | 128 | M8 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  | | 86.81 € | | 06287-3160XCR | E | with reamed hole | Stainless steel 1.4305 | 160 | 0,75 | 33 | 30 | 128 | M8 | 12 | 8 | 41,3 | 30,1 | 57 | 82,2 |  | | 86.81 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|