norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66. Ferrite permanent magnet.Version:Black. Flat seal asbestos-freeNote:The magnetic effect of the screw plug attracts iron particles in the oil.
Screwing the plug into the drain outlet diminishes possible damage to mechanical components.
Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) magnet
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28024 Screw plugs with magnet 210 kB

Drawings

Screw plugs with magnet

Item selection/filter

Order No.

DD1D2LL1L2SWCADAcc.PriceOrder
28024-2001420G1/4879517 2.04 €
28024-2203822G3/8137,5101018 2.66 €
28024-2701227G1/213811924 3.04 €
28024-3403434G3/419,69116,530 4.01 €
28024-4210042G119,610,5121435 5.27 €
28024-20141520M14X1,5879517 2.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83