norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level gauges with electronic oil level monitoring, long version
28001-10

Oil level gauges with electronic oil level monitoring, long...

go back

Item description/product images

DescriptionMaterial:Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Float plastic.
Screws and nuts, steel.
Version:Sight glass crystal clear.
Reflector white.
Float red, with magnetic element.
Screws and nuts electro zinc-plated.
Note:The oil level gauge not only enables the oil level to be viewed but also recorded using a REED switch. If the float element reaches the selected minimum value after the circuit has been closed, the system emits an electric signal.
The sensor is located on the sight glass and its height can be adjusted in line with the control requirements for the oil level. The minimum level is around 50 mm from the centre of the lower fastening screw.
The reed switch is equipped with a normally open (NO) contact as standard.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
Technical data:See Downloads, Technical Information.Temperature range:Maximum operating temperature: 75 °C.Assembly:The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.5.Function:The oil level is measured using a float element with a magnet that activates the electrical contact when the REED level switch is reached. If the oil level falls below a particular level, an electrical pulse can be emitted.Note:Strong magnetic fields can impair function.Drawing reference:
1) Sight glass
2) O-ring
3) M12 flange nut
4) Plastic end cap
5) Flat seal
6) M12 hollow screw
7) Float with magnet
8) Reed switch
9) Aluminium housing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28001-10 Oil level gauges with electronic oil level monitoring, long version 204 kB

Drawings

Oil level gauges with electronic oil level monitoring, long version

Item selection/filter

Order No.BD1

HH1LL1SWNumber of
fastening screws
CADAcc.PriceOrder
28001-10-30030M123016,5326,6300172 112.61 €
28001-10-40030M123016,5426,6400172 116.14 €
28001-10-50030M123016,5526,6500172 119.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83