norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The locknut secures a prescribed setting. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27701 Levelling sets with locknut 187 kB

Drawings

Levelling sets with locknut

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
27701-01004high carbon steel4,5M4M15x125334310424036 45.61 €
27701-01005high carbon steel5,5M5M15x125334310424033,4 42.87 €
27701-01006high carbon steel6,6M6M15x125334310424030,7 42.87 €
27701-01406high carbon steel6,6M6M20x132415514426555,7 46.55 €
27701-01408high carbon steel9M8M20x132415514426548 46.55 €
27701-01410high carbon steel11M10M20x132415514426537,9 46.55 €
27701-01810high carbon steel11M10M30x1,5454967185212092,9 50.26 €
27701-01812high carbon steel13,5M12M30x1,5454967185212080,4 50.26 €
27701-01816high carbon steel17,5M16M30x1,5454967185212045,5 50.26 €
27701-02316high carbon steel17,5M16M40x1,55863862362,5210136 59.23 €
27701-02320high carbon steel22M20M40x1,55863862362,521090 61.59 €
27701-02324high carbon steel26M24M40x1,55863862362,521037 61.59 €
27701-02920high carbon steel22M20M50x1,570771062962,5330210 119.26 €
27701-02924high carbon steel26M24M50x1,570771062962,5330157 119.26 €
27701-02930high carbon steel33M30M50x1,570771062962,533053 114.70 €
27701-010041stainless steel4,5M4M15x1253343104227,124,14 67.30 €
27701-010051stainless steel5,5M5M15x1253343104227,122,24 67.30 €
27701-010061stainless steel6,6M6M15x1253343104227,120,26 67.30 €
27701-014061stainless steel6,6M6M20x1324155144243,436,56 77.94 €
27701-014081stainless steel9M8M20x1324155144243,430,86 77.94 €
27701-014101stainless steel11M10M20x1324155144243,423,41 77.94 €
27701-018101stainless steel11M10M30x1,545496718528464,01 91.44 €
27701-018121stainless steel13,5M12M30x1,545496718528454,82 91.44 €
27701-018161stainless steel17,5M16M30x1,545496718528428,9 91.44 €
27701-023161stainless steel17,5M16M40x1,55863862362,514892,9 114.70 €
27701-023201stainless steel22M20M40x1,55863862362,514859,08 114.70 €
27701-023241stainless steel26M24M40x1,55863862362,514820,3 114.70 €
27701-029201stainless steel22M20M50x1,570771062962,5225136,08 209.17 €
27701-029241stainless steel26M24M50x1,570771062962,522597,3 209.17 €
27701-029301stainless steel33M30M50x1,570771062962,522520,6 209.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83