norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:96650 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27700 Levelling sets high version 209 kB

Drawings

Levelling sets high version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
27700-01504high carbon steel4,5M4M15x125284315424036 34.94 €
27700-01505high carbon steel5,5M5M15x125284315424033,4 34.94 €
27700-01506high carbon steel6,6M6M15x125284315424030,7 34.94 €
27700-02006high carbon steel6,6M6M20x132355520426555,7 38.31 €
27700-02008high carbon steel9M8M20x132355520426548 38.31 €
27700-02010high carbon steel11M10M20x132355520426537,9 38.31 €
27700-02510high carbon steel11M10M30x1,5454267255212092,9 40.50 €
27700-02512high carbon steel13,5M12M30x1,5454267255212080,4 40.50 €
27700-02516high carbon steel17,5M16M30x1,5454267255212045,5 40.50 €
27700-03216high carbon steel17,5M16M40x1,55854863262,5210136 48.27 €
27700-03220high carbon steel22M20M40x1,55854863262,521090 48.27 €
27700-03224high carbon steel26M24M40x1,55854863262,521037 48.27 €
27700-04020high carbon steel22M20M50x1,570661064062,5330210 95.98 €
27700-04024high carbon steel26M24M50x1,570661064062,5330157 92.28 €
27700-04030high carbon steel33M30M50x1,570661064062,533053 92.28 €
27700-015041stainless steel4,5M4M15x1252843154227,124,14 55.98 €
27700-015051stainless steel5,5M5M15x1252843154227,122,24 55.98 €
27700-015061stainless steel6,6M6M15x1252843154227,120,26 55.98 €
27700-020061stainless steel6,6M6M20x1323555204243,436,56 65.29 €
27700-020081stainless steel9M8M20x1323555204243,430,86 65.29 €
27700-020101stainless steel11M10M20x1323555204243,423,41 65.29 €
27700-025101stainless steel11M10M30x1,545426725528464,01 76.26 €
27700-025121stainless steel13,5M12M30x1,545426725528454,82 76.26 €
27700-025161stainless steel17,5M16M30x1,545426725528428,9 76.26 €
27700-032161stainless steel17,5M16M40x1,55854863262,514892,9 94.77 €
27700-032201stainless steel22M20M40x1,55854863262,514859,08 94.77 €
27700-032241stainless steel26M24M40x1,55854863262,514820,3 94.77 €
27700-040201stainless steel22M20M50x1,570661064062,5225136,08 167.21 €
27700-040241stainless steel26M24M50x1,570661064062,522597,3 167.21 €
27700-040301stainless steel33M30M50x1,570661064062,522520,6 167.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83