norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Co-polyester elastomer.Version:Material hardness Shore 55D.Note:Suitable for emergency stop and continuous use
Energy reduction: 58% to 73%
Dynamic force absorption: 870 N to 35190 N
Impact velocity: max. 5 m/s.

The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.

Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.

Fastening screws: Special cap screws with hex sockets, material 44SMn28 (free-cutting steel SAE 1144) electro zinc-plated:
M6x10, M8x14, M12x18, M16x26
ISO 4762 cap screws with hex sockets - 8.8 steel, black:
M3x6, M4x8**, M5x10**

** With DIN 125 washer, electro zinc-plated steel.
Application:Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plantsTemperature range:-40 °C to +90 °CAssembly:Mounting position: any.
Secure fastening screws with LOCTITE thread lock.
Special features:
RoHS

Drawings

Profile dampers axial damping

Overview of items (compressed)

Item selection/filter
Order No.D

D1D2GHLTravel
S
max. energy absorption
Nm per stroke
by permanent load
max. energy absorption
Nm per stroke
by emergency stop
Tightening
torque of
screws Nm
CADAcc.PriceOrder
26180-01205121115M31135231 7.76 €
26180-01707171522M41647691,7 9.42 €
26180-02109211826M5185910162,3 10.96 €
26180-02210221927M61961011,5216 15.15 €
26180-02812282536M62661229466 16.46 €
26180-03414343043M63061448876 33.11 €
26180-03716373348M633616651126 33.50 €
26180-04016403450M8358168213020 39.16 €
26180-04318433855M83881811216520 43.85 €
26180-04720474160M1241122014017350 50.34 €
26180-05022504464M1245122217022350 57.51 €
26180-05422544768M1247122220133450 60.94 €
26180-05724575073M1251122424230250 66.57 €
26180-06225625378M1254122530436150 70.44 €
26180-06527655782M1258122737446850 77.63 €
26180-07029706086M1261122942152450 90.54 €
26180-07231726391M16651631482559120 95.50 €
26180-080328069100M16691632570831120 104.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83