norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Co-polyester elastomer.Version:Material hardness Shore 40D.
Note:Suitable for emergency stop and continual use.
Energy reduction: 35% to 64%.
Dynamic force absorption: 533 N to 10110 N
Impact velocity: max. 5 m/s.

The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.

Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Application:Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plantsTemperature range:-40 °C to +90 °CAssembly:Mounting position: any.
Secure fastening screws with LOCTITE thread lock.
Special features:
RoHS

Drawings

Profile damper axial damping, soft version

Overview of items (compressed)

Item selection/filter
Order No.D

D1D2GHLTravel
S
max. energy absorption
Nm per stroke
by permanent load
max. energy absorption
Nm per stroke
by emergency stop
Tightening
torque of
screws Nm
CADAcc.PriceOrder
26182-01407141319M41547231,7 8.12 €
26182-01809181624M51859462,3 10.49 €
26182-02010201927M621610676 17.19 €
26182-02615262537M62861511,5156 18.33 €
26182-03216323044M63261623266 33.30 €
26182-03519353348M63661930366 39.35 €
26182-04019403451M63861934426 39.73 €
26182-04121413855M12411221486350 47.63 €
26182-04423444060M12451223637250 51.49 €
26182-04825484464M12491225819150 59.16 €
26182-05127514769M125212279211450 63.78 €
26182-05429545073M1255122912215850 68.34 €
26182-05830585378M1259123014915450 71.82 €
26182-06132615683M16621632163169120 77.90 €
26182-06434646087M16661634208254120 89.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83