norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:The line laser is a measuring device for aligning drive pulleys laterally, horizontally and vertically using a laser beam, preventing heavy wear to the edges of the belt.Technical data:- Laser beam range approx. 5 to 10 m
- Laser class 2 (EN 60825-1:1997)
- Wavelength 630–680 mm
- Power < 1 mW
- Power supply 2 x 1.5 V (LR44)
Note:- Never look directly into the laser beam and do not point it at other people, animals or strongly reflective surfaces.
- The device and the target points contain high-powered magnets.
- Individuals with pacemakers should not use the device due to safety reasons. Keep a safe distance away from electronic devices and wristwatches in order to prevent interference.
- The device must not be used in potentially explosive areas.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22101 Line laser 199 kB
 Technical information for Line laser 22101 288 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
22101-01Line Laser 413.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83