norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.

Version:Body chromed.
Guide rail natural colour anodised.
Note:Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.

** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21230 Miniature slide guides DryLin® N 261 kB

Drawings (total overview)

Miniature slide guides DryLin® N
Miniature slide guides DryLin® N

Low profile linear guide systems DryLin® N Carriage

More information

Drawings

Low profile linear guide systems DryLin® N Carriage
Low profile linear guide systems DryLin® N Carriage

Item selection/filter

Order No.Version 1Version 2CADAcc.PriceOrder
21230-2700fixed bearingwith through hole 5.13 €
21230-2701floating bearingwith through hole 5.13 €
21230-2710fixed bearingwith tapped holes 5.92 €
21230-2711floating bearingwith tapped holes 5.92 €

Low profile linear guide systems DryLin® N Guide rails

More information

Drawings

Low profile linear guide systems DryLin® N Guide rails
Low profile linear guide systems DryLin® N Guide rails

Item selection/filter

Order No.

Version

L
max.
L2CADAcc.PriceOrder
21230-2730X3000-300030 on request
Order No.

Version

Version 2L
max.
LL2L2
min.
L2
max.
CADAcc.PriceOrder
21230-27**X*-with through hole3000-**2049on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83