norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:The linear ball bearings correspond to the self-aligning series 3 of ISO 10285. With double-sided seal. These bearings consist of high precision injection moulded plastic housings in which ball bearing steel raceway segments are clipped in. The plastic housing serves simultaneously for recycling and as seal retainer. The seal consists of a special polyamide material with a low coefficient of friction. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21510 Linear ball bearingsself-aligning 203 kB

Drawings (total overview)

Linear ball bearingsself-aligning

Linear ball bearings with angle error adjustment, closed

More information

Drawings

Linear ball bearings with angle error adjustment, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21510-1602closed162624,93624,61,310201120 31.53 €
21510-2002closed203230,34531,21,620202220 39.62 €
21510-1202closed1222213222,61,3830910 30.50 €
21510-2502closed254037,55843,71,8539504350 52.31 €
21510-3002closed304744,56851,71,8548005280 70.84 €
21510-4002closed4062598060,32,1582409060 84.49 €
21510-5002closed50757210077,32,651206013270 114.05 €

Linear ball bearings with angle error adjustment, open

More information

Drawings

Linear ball bearings with angle error adjustment, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21510-1612open162624,9068°3624,61,39,810201120 39.62 €
21510-2012open203230,3055°4531,21,610,520202220 47.13 €
21510-3012open304744,5257°6851,71,8515,348005280 77.96 €
21510-1212open1222211,3566°3222,61,37830910 36.13 €
21510-2512open254037,51,557°5843,71,851339504350 62.07 €
21510-4012open406259058°8060,32,1521,482409060 105.13 €
21510-5012open507572055°10077,32,65241206013270 141.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83