norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Outer jacket ball bearing steel.
Cage plastic.
Balls steel.
Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. We recommend using linear ball bearing with steel cages for application temperatures over +80 °C. The bearings are secured by DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21500 Linear ball bearingswith plastic cage 182 kB

Drawings (total overview)

Linear ball bearingswith plastic cage

Linear ball bearings with plastic cage, closed

More information

Drawings

Linear ball bearings with plastic cage, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21500-1202closed12222132 -0,222,9 -0,21,3520800 16.47 €
21500-1602closed162624,936 -0,224,9 -0,21,3590910 19.91 €
21500-2002closed203230,345 -0,231,5 -0,21,68801400 23.94 €
21500-2502closed254037,558 -0,344,1 -0,31,8510001600 31.45 €
21500-3002closed304744,568 -0,352,1 -0,31,8516002800 38.93 €

Linear ball bearings with plastic cage, open

More information

Drawings

Linear ball bearings with plastic cage, open

Item selection/filter

Order No.Version

DD1D2EGLL1L2WDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21500-1612open162624,9078°36 -0,224,9 -0,21,310590910 25.68 €
21500-2012open203230,3060°45 -0,231,5 -0,21,6108801400 30.27 €
21500-2512open254037,51,560°58 -0,344,1 -0,31,8512,510001600 39.80 €
21500-3012open304744,5250°68 -0,352,1 -0,31,8512,516002800 49.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83