norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pneumatic compact cylinders DIN ISO 21287, double-acting with magnetic piston
12001

Pneumatic compact cylinders DIN ISO 21287, double-acting with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Cylinder tube: aluminium.
End cover: die-cast aluminium.
Piston rod: stainless steel 1.4301 (from cylinder Ø 32 mm 1.4021).
Piston and piston rod seal: polyurethane.
Version:Cylinder tube: anodised.
Endcap: bright.
Piston rod: bright.
Note:Double-acting pneumatic cylinder acc. to DIN ISO 21287. Piston rod with internal or external thread, position detection for proximity switch and flexible damping on both sides.

Thanks to their compact structural dimensions, compact cylinders are ideal for use in installation spaces where space is limited.
Technical data:Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12001 Pneumatic compact cylinders DIN ISO 21287, double-acting with magnetic piston 317 kB

Drawings (total overview)

Pneumatic compact cylinders DIN ISO 21287, double-acting with magnetic piston
Pneumatic compact cylinders DIN ISO 21287, double-acting with magnetic piston

DIN ISO 21287 pneumatic compact cylinder
double-acting with magnetic piston, internal thread

More information

Drawings

DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, internal thread

Item selection/filter

Order No.Version 2Cylinder
Ø
Travel
S
AB

DD1D3D4D5D6LL1L2PP1P2TT1T2SWPiston force
at 6 bar
(N)
Retraction force at 6 bar
(N)
CADAcc.PriceOrder
12001-0200101internal thread20102237M610M54,27,5647±0,5106M54712,34,22,58188142 49.15 €
12001-0200251internal thread20252237M610M54,27,5662±0,5106M54712,34,22,58188142 50.57 €
12001-0200501internal thread20502237M610M54,27,5687±0,5106M54712,34,22,58188142 53.49 €
12001-0250101internal thread25102641M610M54,27,5649±0,5106M537,513,54,22,58295248 55.10 €
12001-0250251internal thread25252641M610M54,27,5664±0,5106M537,513,54,22,58295248 58.05 €
12001-0250501internal thread25502641M610M54,27,5689±0,5106M537,513,54,22,58295248 63.25 €
12001-0320101internal thread321032,549,2M812M65,29654±0,5127G1/8-7,5154,5210482415 60.57 €
12001-0320251internal thread322532,549,2M812M65,29669±0,5127G1/8-7,5154,5210482415 65.83 €
12001-0320501internal thread325032,549,2M812M65,29694±0,5127G1/8-7,5154,5210482415 74.43 €
12001-0400101internal thread40103857,2M812M65,29655±0,7127G1/8-7,5154,2210754687 79.78 €
12001-0400251internal thread40253857,2M812M65,29670±0,7127G1/8-7,5154,2210754687 85.95 €
12001-0400501internal thread40503857,2M812M65,29695±0,7127G1/8-7,5154,2210754687 95.27 €

DIN ISO 21287 pneumatic compact cylinder
double-acting with magnetic piston, external thread

More information

Drawings

DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, external thread

Item selection/filter

Order No.Version 2Cylinder
Ø
Travel
S
AB

DD1D3D4D5D6LL1L2PP1P2TT1T2SWF6=Piston force
at 6 bar
(N)
F6=Retraction force
at 6 bar
(N)
CADAcc.PriceOrder
12001-0200102external thread20102237M810M54,27,5647±0,5166M54712,34,22,58188142 49.15 €
12001-0200252external thread20252237M810M54,27,5662±0,5166M54712,34,22,58188142 50.57 €
12001-0200502external thread20502237M810M54,27,5687±0,5166M54712,34,22,58188142 53.49 €
12001-0250102external thread25102641M810M54,27,5649±0,5166M537,513,54,22,58295248 55.10 €
12001-0250252external thread25252641M810M54,27,5664±0,5166M537,513,54,22,58295248 58.05 €
12001-0250502external thread25502641M810M54,27,5689±0,5166M537,513,54,22,58295248 63.25 €
12001-0320102external thread321032,549,2M10x1,2512M65,29654±0,5197G1/8-7,5154,5210482415 60.57 €
12001-0320252external thread322532,549,2M10x1,2512M65,29669±0,5197G1/8-7,5154,5210482415 65.83 €
12001-0320502external thread325032,549,2M10x1,2512M65,29694±0,5197G1/8-7,5154,5210482415 74.43 €
12001-0400102external thread40103857,2M10x1,2512M65,29655±0,7197G1/8-7,5154,2210754687 79.78 €
12001-0400252external thread40253857,2M10x1,2512M65,29670±0,7197G1/8-7,5154,2210754687 85.95 €
12001-0400502external thread40503857,2M10x1,2512M65,29695±0,7197G1/8-7,5154,2210754687 95.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83