norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pneumatic cylinders DIN ISO 15552 standard cylinder
12000

Pneumatic cylinders DIN ISO 15552 standard cylinder

go back

Item description/product images

DescriptionMaterial:Cylinder tube: aluminium.
Endcap: die-cast aluminium.
Piston rod: carbon steel 1.0503.
Piston and piston rod seal: polyurethane.
Version:Cylinder tube: anodised.
Endcap: painted.
Piston rod: hard trivalent passivated.
Note:Double-acting pneumatic cylinder in construction-optimised design acc. to DIN ISO 15552. Piston rod with external thread, position detection and adjustable pneumatic damping.

Due to their robust construction, these cylinders are the preferred choice for numerous applications.
Technical data:Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: pneumatic damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection: can be used for proximity switch in T-slot from above.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12000 Pneumatic cylinders DIN ISO 15552 standard cylinder 181 kB

Drawings

Pneumatic cylinders DIN ISO 15552 standard cylinder

Item selection/filter

Order No.Cylinder
Ø
Travel
S
AA1A2B

DD1D2D3LL1L2L3L4L5PP1P2P3SWSW1TT1F6=Piston force
at 6 bar
(N)
F6=Retraction force
at 6 bar
(N)
CADAcc.PriceOrder
12000-032025322532,511,53,547M10x1,251230M614522261884G1/89412,5-10216,55458394 107.70 €
12000-032050325032,511,53,547M10x1,251230M617022261884G1/811912,5-10216,55458394 109.02 €
12000-032080328032,511,53,547M10x1,251230M620022261884G1/814912,5-10216,55458394 122.30 €
12000-0321003210032,511,53,547M10x1,251230M622022261884G1/816912,5-10216,55458394 111.71 €
12000-0321253212532,511,53,547M10x1,251230M624522261884G1/819412,5-10216,55458394 113.03 €
12000-0321603216032,511,53,547M10x1,251230M628022261884G1/822912,5-10216,55458394 114.92 €
12000-0322003220032,511,53,547M10x1,251230M632022261884G1/826912,5-10216,55458394 117.04 €
12000-0322503225032,511,53,547M10x1,251230M637022261884G1/831912,5-10216,55458394 119.63 €
12000-04002540253812,57,554M12x1,251635M6160243022124G1/410214-132,516,54,5716601 121.57 €
12000-04005040503812,57,554M12x1,251635M6185243022124G1/412714-132,516,54,5716601 123.19 €
12000-04008040803812,57,554M12x1,251635M6215243022124G1/415714-132,516,54,5716601 125.26 €
12000-040100401003812,57,554M12x1,251635M6235243022124G1/417714-132,516,54,5716601 126.57 €
12000-040125401253812,57,554M12x1,251635M6260243022124G1/420214-132,516,54,5716601 128.39 €
12000-040160401603812,57,554M12x1,251635M6295243022124G1/423714-132,516,54,5716601 130.74 €
12000-040200402003812,57,554M12x1,251635M6335243022124G1/427714-132,516,54,5716601 133.43 €
12000-040250402503812,57,554M12x1,251635M6385243022124G1/432714-132,516,54,5716601 144.03 €
12000-050025502546,513,25563M16x1,52040M8168323725,510,54G1/410314-172,516,54,51180939 139.92 €
12000-050050505046,513,25563M16x1,52040M8193323725,510,54G1/412814-172,516,54,51180939 142.17 €
12000-050080508046,513,25563M16x1,52040M8223323725,510,54G1/415814-172,516,54,51180939 144.98 €
12000-0501005010046,513,25563M16x1,52040M8243323725,510,54G1/417814-172,516,54,51180939 146.69 €
12000-0501255012546,513,25563M16x1,52040M8268323725,510,54G1/420314-172,516,54,51180939 149.06 €
12000-0501605016046,513,25563M16x1,52040M8303323725,510,54G1/423814-172,516,54,51180939 152.16 €
12000-0502005020046,513,25563M16x1,52040M8343323725,510,54G1/427814-172,516,54,51180939 155.87 €
12000-0502505025046,513,25563M16x1,52040M8393323725,510,54G1/432814-172,516,54,51180939 160.47 €
12000-063025632556,58974M16x1,52045M81833237258,54G3/8106207172,516,54,517751596 164.25 €
12000-063050635056,58974M16x1,52045M82083237258,54G3/8131207172,516,54,517751596 166.77 €
12000-063080638056,58974M16x1,52045M82383237258,54G3/8161207172,516,54,517751596 169.90 €
12000-0631006310056,58974M16x1,52045M82583237258,54G3/8181207172,516,54,517751596 171.95 €
12000-0631256312556,58974M16x1,52045M82833237258,54G3/8206207172,516,54,517751596 174.64 €
12000-0631606316056,58974M16x1,52045M83183237258,54G3/8241207172,516,54,517751596 176.59 €
12000-0632006320056,58974M16x1,52045M83583237258,54G3/8281207172,516,54,517751596 182.32 €
12000-0632506325056,58974M16x1,52045M84083237258,54G3/8331207172,516,54,517751596 187.45 €
12000-0800258025729,251493,5M20x1,52545M10199404635104G3/811618,56,522417-28632583 217.32 €
12000-0800508050729,251493,5M20x1,52545M10224404635104G3/814118,56,522417-28632583 220.89 €
12000-0800808080729,251493,5M20x1,52545M10254404635104G3/817118,56,522417-28632583 225.16 €
12000-08010080100729,251493,5M20x1,52545M10274404635104G3/819118,56,522417-28632583 228.01 €
12000-08012580125729,251493,5M20x1,52545M10299404635104G3/821618,56,522417-28632583 231.46 €
12000-08016080160729,251493,5M20x1,52545M10334404635104G3/825118,56,522417-28632583 236.51 €
12000-08020080200729,251493,5M20x1,52545M10374404635104G3/829118,56,522417-28632583 242.17 €
12000-08025080250729,251493,5M20x1,52545M10424404635104G3/834118,56,522417-28632583 262.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83