norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, external thread
12001_AG

DIN ISO 21287 pneumatic compact cylinder double-acting with...

go back

Item description/product images

DescriptionMaterial:Cylinder tube: aluminium.
End cover: die-cast aluminium.
Piston rod: stainless steel 1.4301 (from cylinder Ø 32 mm 1.4021).
Piston and piston rod seal: polyurethane.
Version:Cylinder tube: anodised.
Endcap: bright.
Piston rod: bright.
Note:Double-acting pneumatic cylinder acc. to DIN ISO 21287. Piston rod with external thread, position detection for proximity switch and elastic damping on both sides.

With their compact dimensions, the compact cylinders are particularly suitable for use where installation space is limited.
Technical data:Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range:-20 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12001_AG DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, external thread 277 kB

Drawings

DIN ISO 21287 pneumatic compact cylinder double-acting with magnetic piston, external thread

Item selection/filter

Order No.Version 2Cylinder
Ø
Travel
S
AB

DD1D3D4D5D6LL1L2PP1P2TT1T2SWF6=Piston force
at 6 bar
(N)
F6=Retraction force
at 6 bar
(N)
CADAcc.PriceOrder
12001-0200102external thread20102237M810M54,27,5647±0,5166M54712,34,22,58188142 49.15 €
12001-0200252external thread20252237M810M54,27,5662±0,5166M54712,34,22,58188142 50.57 €
12001-0200502external thread20502237M810M54,27,5687±0,5166M54712,34,22,58188142 53.49 €
12001-0250102external thread25102641M810M54,27,5649±0,5166M537,513,54,22,58295248 55.10 €
12001-0250252external thread25252641M810M54,27,5664±0,5166M537,513,54,22,58295248 58.05 €
12001-0250502external thread25502641M810M54,27,5689±0,5166M537,513,54,22,58295248 63.25 €
12001-0320102external thread321032,549,2M10x1,2512M65,29654±0,5197G1/8-7,5154,5210482415 60.57 €
12001-0320252external thread322532,549,2M10x1,2512M65,29669±0,5197G1/8-7,5154,5210482415 65.83 €
12001-0320502external thread325032,549,2M10x1,2512M65,29694±0,5197G1/8-7,5154,5210482415 74.43 €
12001-0400102external thread40103857,2M10x1,2512M65,29655±0,7197G1/8-7,5154,2210754687 79.78 €
12001-0400252external thread40253857,2M10x1,2512M65,29670±0,7197G1/8-7,5154,2210754687 85.95 €
12001-0400502external thread40503857,2M10x1,2512M65,29695±0,7197G1/8-7,5154,2210754687 95.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83